TIDM-AC-LED-COM
AC 電源 LED 照明、DALI、DMX512 および電力線通信付き
TIDM-AC-LED-COM
概要
Ideal for outdoor, entertainment, and industrial lighting applications, this LED Lighting design provides high power and high efficiency illumination with built-in communications networking. The lighting unit consists of a 250W universal AC-input LED driver power supply and a demonstrational six-string LED lamp. Driving the LED’s with great power efficiency and electrical utilization, the LED driver power supply operates at greater than 90% power efficiency with 0.99 power factor (PF). Furthermore, to support system-networked lighting and remote connectivity, this power supply includes support for common lighting communications standards including Digital Addressable Lighting Interface (DALI), DMX512, and Power Line Communications (PLC).
特長
- Suitable worldwide for high-illumination and dimmable LED applications, the LED driver power supply supports universal AC input and up to 250W LED loads.
- System-ready LED driver power supply consists of AC rectification with single phase boost-mode power factor correction (PFC), a half-bridge LLC Resonant DC/DC converter, and independent LED dimming stages.
- Wide LED dimming spectrum with power-efficient operation made possible by digitally controlled, load-reactive, LED driver power supply.
- System-networked lighting and remote connectivity support provided through integrated lighting communications protocols, including DALI, DMX512, and power line communications (PLC).
- High-efficiency LED driver power supply operation, precise LED dimming control, and robust communications networking made possible by the C2000™ Piccolo™ TMS320F28027 microcontroller.
- LED lighting reference platform is available for purchase and includes hardware platform, software examples and libraries, graphical user interface (GUI), technical application notes, and step-by-step theory-based user guides.
NOTE: Software for this board is located inside the controlSUITE™ software package. Download controlSUITE at ti.com/controlsuite. Once installed, navigate to "Solar Micro Inverter Development Kit" under the Development Tools -> Solar section.
組み立てられたボードは、テストと性能検証のみの目的で開発されたものであり、販売していません。
設計ファイルと製品
設計ファイル
すぐに使用できるシステム ファイルをダウンロードすると、設計プロセスを迅速化できます。
設計に使用したコンポーネント、参照指定子、メーカー名や型番などを記入した詳細なリスト
製品
設計や代替製品候補に TI 製品を含めます。
TMS320F28035-Q1 — 車載、128KB フラッシュと CLA 搭載、60MHz、C2000™ 32 ビット マイコン
TMS320F28027-Q1 — 車載、64KB フラッシュ搭載、60MHz、C2000™ 32 ビット マイコン
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| ユーザー・ガイド | AC LED Lighting & Communications Developer's Kit User's Guide | 2011/12/01 | ||||
| ユーザー・ガイド | AC LED Lighting and Communications Quick Start Guide | 2011/11/01 |