TPS92682EVM-069
TPS92682-Q1 定電圧、2 相昇圧回路の評価モジュール
TPS92682EVM-069
概要
The TPS92682EVM-069 features a two phase, constant voltage boost regulator based on the TPS92682 dual channel controller with SPI interface device. It is designed to operate with an input voltage from 6V to 42V and total power output of 90W with max output voltage 60V. The EVM may support maximum input power of 100W. The EVM can provide maximum output current of 1.6A/CH. The output voltage is programmable via a serial interface such as the MSP-EXP432E401Y MCU LaunchPad™ Development Kit. The TPS92682 Evaluation Software package provides a computer-based GUI allowing the user to control the output voltage, and monitor the fault reporting features.
特長
- Supports 6V - 42V input
- Programmable output voltage upto 60V
- Programmable spread spectrum for EMI mitigation
- SPI interface for fault monitoring, and fault handling
- GUI provides computer inteface and design tool
- 2 Ribbon Cables H3CCH-2006G
車載 LED ドライバ
購入と開発の開始
サポート・ソフトウェア
SLUC681 — TPS92682EVM LaunchPad™ Development Kit Software Installer
SLUC681 — TPS92682EVM LaunchPad™ Development Kit Software Installer
バージョン: 01.00.00.00
リリース日: 19 8 2019
ハードウェア開発
評価ボード
リリース情報
The design resource accessed as www.ti.com/lit/zip/sluc681 or www.ti.com/lit/xx/sluc681/sluc681.zip has been migrated to a new user experience at www.ti.com/tool/jp/download/SLUC681. Please update any bookmarks accordingly.
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2