UCC28630EVM-572
UCC28630 評価モジュール
UCC28630EVM-572
概要
The Texas Instruments UCC28630EVM-572 evaluation module (EVM) is a 65W primary side regulated (PSR) flyback converter for offline applications, with 130W transient surge capability. It is intended for evaluation purposes and is not intended to be an end product.
特長
- Transient peak power capability of 200% of nominal output power
- Primary Side Regulation (PSR) eliminates opto-coupler
- Active X-cap discharge for no-load power reduction.
- +/- 1% Voltage regulation
- +/- 7.5% Constant Current Regulation (7A nominal)
- No audible noise.
- Protection Functions: Output Over Voltage, Bias over voltage, AC Brownout, Over Current.
- Frequency dithering for EMI reducation.
AC/DC と DC/DC の各コントローラ (外部 FET)
技術資料
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 3