UCC33420EVM-080
UCC33420 evaluation module
UCC33420EVM-080
概要
The UCC33420EVM-080 is intended to allow designers to evaluate the performance and capabilities of the UCC33420. UCC33420 is an isolated DC/DC converter module able to deliver 1.5W with 3kVrms of isolation in a very small and compact VSON-12 (4 mm by 5 mm by 1 mm) package, reducing footprint and providing a high power density. UCC33420 can operate from 4.5V to 5.5V at the input side and can regulate the secondary side to 5V or 5.5V configuring the SEL pin. This EVM demonstrates typical dual bias supply voltages used in automotive and industrial applications.
特長
- UCC33420 1.5W DC/DC isolated converter module with isolated bias supply voltages
- Transformer, power and control stage fully integrated in a VSON-12 (4 mm by 5 mm by 1 mm) package with 12 pins
- AEC-Q100, 3-kVRMS isolation, protection features and low electromagnetic emissions
- The EVM demonstrates an isolated bias supply used in automotive and industrial applications
絶縁型パワー モジュール (トランス内蔵)
購入と開発の開始
評価ボード
UCC33420EVM-080 — UCC33420 evaluation module
TI.com で取り扱いなし
技術資料
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
証明書 | UCC33420EVM-080 EU Declaration of Conformity (DoC) | 2024年 1月 19日 | ||||
EVM ユーザー ガイド (英語) | UCC33420EVM-080 Evaluation Module for Automotive and Industrial Applications User's Guide (Rev. C) | PDF | HTML | 2024年 1月 12日 |