BOOSTXL-DRV8305EVM
DRV8305N 3 相馬達驅動器 BoosterPack 評估模組
BOOSTXL-DRV8305EVM
概覽
The BOOSTXL-DRV8305EVM is a 15A, 3-phase brushless DC drive stage based on the DRV8305 motor gate driver and CSD18540Q5B NexFET™ power MOSFET. The module has individual DC bus and phase voltage sense as well as individual low-side current shunt sense for sensorless BLDC algorithms. The module supplies MCU 3.3V power with the LMR16006 0.6A step down buck regulator. The drive stage is fully protected with short circuit, thermal, shoot-through, and under voltage protection and easily configurable via a SPI interface.
The module is ideal for evaluating and rapidly developing with the DRV8305. It is designed to work with compatible XL LaunchPads. The BoosterPack can be combined with LAUNCHXL-F28207F for InstaSPIN-FOC or up to two BoosterPacks can be combined with LAUNCHXL-F28069M for InstaSPIN-FOC or InstaSPIN-MOTION. InstaSPIN solutions are supported through MotorWare.
MathWorks MATLAB & Simulink example models include the following:
特點
- 4.4V to 45V voltage supply input
- Supports up to 20A peak, 15A continuous current ouput
- Provides phase voltage and current feedback for sensorless BLDC control solutions
- Complete brushless DC drive stage in ultra compact form factor (2.0" x 2.2")
- Full protected drive stage including short circuit, thermal, shoot-through, and under-voltage protection
Get started
- See the Get started sections of supported LaunchPads or follow the EVM User’s Guide below
BLDC 驅動器
即時數位電源 MCU
汽車動力系統、區域和底盤控制 MCU
汽車車身和照明 MCU
開始使用
- Order the BOOSTXL-DRV8305EVM and 1) LAUNCHXL-F28207F or 2) LAUNCHXL-F28069M
- Follow the instructions in the BOOSTXL-DRV8305EVM User's Guide (Rev. A)
訂購並開始開發
BOOSTXL-DRV8305EVM — DRV8305N 3-Phase Motor Drive BoosterPack Evaluation Module
支援產品和硬體
BOOSTXL-DRV8305EVM — DRV8305N 3-Phase Motor Drive BoosterPack Evaluation Module
設計檔案
技術文件
| 重要文件 | 類型 | 標題 | 格式選項 | 下載最新的英文版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM User's guide | BOOSTXL-DRV8305EVM User's Guide (Rev. A) | 2017/5/31 | |||
| 使用指南 | InstaSPIN-FOC and InstaSPIN-MOTION User's Guide (Rev. I) | PDF | HTML | 2021/10/14 | |||
| 白皮書 | Piccolo™ C2000™ MCUs enable the next generation of low-cost, dual-axis servo dri (Rev. A) | 2020/7/13 | ||||
| 證書 | BOOSTXL-DRV8305EVM EC Declaration of Conformity (DoC) (Rev. A) | 2019/1/2 | ||||
| 應用說明 | Sensorless-FOC With Flux-Weakening and MTPA for IPMSM Motor Drives | 2018/4/17 | ||||
| 技術文章 | Tools to simplify brushless motor development | PDF | HTML | 2015/9/11 |