Mehrachsige lineare und Winkelpositionssensoren
Melden Sie sich an, um den Lagerbestand einzusehenAnmelden
Solution name
Drag here to set column labels
Product number
Sample rate (ksps)
Price|Quantity (USD)
Operating temperature range (°C)
Type
Rating
Package size (L x W) (mm)
Interface type
Package type
Pin count
Sensitivity error (%)
TI functional safety category
Magnetic sensing range (mT)
Package area (mm^2)
Images
Bandwidth (typ) (kHz)
Supply voltage (min) (V)
Supply voltage (max) (V)
Status
3-Axis linear
I2C
±120, ±240, ±37, ±75
8
—
20
1.65
3.6
Catalog
—
-40 to 125
DSBGA
6
1.4136
0.95 x 1.488
$0.290 | 1ku
AMR angle sensor, Differential Outputs, Quadrature
Sin/Cos
20 to 1000
—
100
—
2.7
5.5
Automotive
Functional Safety-Compliant
-40 to 150
VSSOP
8
14.7
3 x 4.9
$0.890 | 1ku
AMR angle sensor, Differential Outputs
Sin/Cos
20 to 1000
—
100
—
2.7
5.5
Automotive
Functional Safety-Compliant
-40 to 150
VSSOP
8
14.7
3 x 4.9
$0.890 | 1ku
3-Axis linear
SPI
±100, ±150, ±25, ±300, ±50, ±75
2.5
—
20
2.3
5.5
Automotive
Functional Safety-Compliant
-40 to 150
TSSOP
16
32
5 x 6.4
$1.500 | 1ku
3-Axis linear
I2C
±133, ±266, ±40, ±80
—
—
20
2.3
3.6
Automotive
Functional Safety-Compliant
-40 to 125
SOT-23
6
8.12
2.9 x 2.8
$0.690 | 1ku
3-Axis linear
SPI
±100, ±150, ±25, ±300, ±50, ±75
2.5
—
20
2.3
5.5
Automotive
Functional Safety-Compliant
-40 to 150
VSSOP
8
14.7
3 x 4.9
$0.890 | 1ku
3-Axis linear
I2C
±133, ±266, ±40, ±80
20
—
20
1.7
3.6
Catalog
—
-40 to 125
SOT-23
6
8.12
2.9 x 2.8
$0.290 | 1ku
3-Axis linear
SPI
±100, ±150, ±25, ±300, ±50, ±75
2.5
—
20
2.3
5.5
Catalog
—
-40 to 150
VSSOP
8
14.7
3 x 4.9
$0.790 | 1ku
Description
Enabled
Description
Type
Enabled
Type
Interface type
Enabled
Interface type
Magnetic sensing range (mT)
Enabled
Magnetic sensing range (mT)
Sensitivity error (%)
Enabled
Sensitivity error (%)
Bandwidth (typ) (kHz)
Enabled
Bandwidth (typ) (kHz)
Sample rate (ksps)
Enabled
Sample rate (ksps)
Supply voltage (min) (V)
Enabled
Supply voltage (min) (V)
Supply voltage (max) (V)
Enabled
Supply voltage (max) (V)
Rating
Enabled
Rating
TI functional safety category
Enabled
TI functional safety category
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Status
Enabled
Status
Pitch (mm)
Enabled
Pitch (mm)
1
to
8
of
8
Page
1
of
1