• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TI DLP® Pico™ Technology for Appliance Displays

    • DLPA131 January   2022 DLP160AP , DLP160CP , DLP2000 , DLP2010 , DLP230GP , DLP230KP , DLP230NP , DLP3010 , DLP3310 , DLP4710

       

  • CONTENTS
  • SEARCH
  • TI DLP® Pico™ Technology for Appliance Displays
  1. 1Application Brief
    1.     Trademarks
  2. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content
APPLICATION BRIEF

TI DLP® Pico™ Technology for Appliance Displays

1 Application Brief

Appliance displays have traditionally been limited to monochrome alphanumeric displays, like those on microwaves and ovens. Some newer appliances integrate displays with higher resolutions and full color. Appliance manufacturers seeking to differentiate their products should consider projection displays that can create an image on virtually any surface.

Features and Benefits

On-demand displays on a variety of surfacesProject on countertops, stovetops, cutting boards, transparent glass, floors, and more - displays in helpful places when you want them, and invisible when off
High optical efficiency/low powerBrighter displays given power and size constraints
High contrastOn/off contrast ratio of >1000:1 are possible, dependent on optical design tradeoffs, which enables more vivid images and lower black levels
Compact projection systemsDigital micromirror device (DMD) arrays as small as 0.16” diagonal enable extremely compact projection systems that can fit in just about any product

Recommended Chipsets for Appliances

The DLP® Pico chipset portfolio offers several solutions. The best fit will depend on target size, power, & performance level of the display system.

For smaller, lower brightness systems, DLP Pico chipsets that include a 0.16” or 0.2”-class micromirror array diagonal are recommended. These solutions enable extremely compact optical systems and the lowest possible power consumption.

For higher performance display systems, the 0.3” and 0.4”-class of DMDs enable higher brightness levels.

Table 1-1 DLP Pico Chipsets for Appliances
Smallest Size, Lowest PowerSmall Size, High ResolutionHigh Brightness, High Resolution
DLP160AP (180p)
DLP160CP (360p)
DLP2010 (480p)
DLP230GP (540p)
DLP230KP (720p)
DLP230NP (1080p)
DLP3010 (720p)
DLP3310 (1080p)
DLP4710 (1080p)
GUID-20211219-SS0I-KHBH-DP2N-VKFNBMM8CQT2-low.png

Brightness and DMD sizes for image sizes

Image Diagonal
(inches)
Brightness Output
(Lumens) (1)
DMD Diagonal
(inches)
5"10≥0.16”
10"45
15"100≥0.2”
20"175
25"300≥0.23”
30"400≥0.3”
(1) Assumes 400 nits display. Consider application typical lighting environment.

Example Product Concepts

  • Refrigerator glass window display
  • Countertop, cooktop, or backsplash display
  • Appliance floor display
  • Washer/dryer door display
  • Augmented reality cooking display

Additional Technical Resources

  • Watch Getting started with DLP display technology

  • Watch DLP technology for major appliance displays training
  • Contact Optical engine suppliers
  • Order DLP Pico evaluation modules (EVMs)
  • Download DLP Pico reference designs

Trademarks

DLP is a registered trademark of Texas Instruments.

All trademarks are the property of their respective owners.

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale