SBAA275A June 2018 – March 2023 ADS1120 , ADS112C04 , ADS112U04 , ADS1147 , ADS1148 , ADS114S06 , ADS114S06B , ADS114S08 , ADS114S08B , ADS1220 , ADS122C04 , ADS122U04 , ADS1247 , ADS1248 , ADS124S06 , ADS124S08 , ADS125H02 , ADS1260 , ADS1261 , ADS1262 , ADS1263
If the design does not fall within the range of operation for the PGA, or is outside the compliance voltage of the IDAC, then another iteration the design may be necessary. It may be necessary to reduce or increase the reference resistance, or change any biasing resistors to set the PGA input range or set the IDAC output to with the compliance voltage.