SBAA275A June 2018 – March 2023 ADS1120 , ADS112C04 , ADS112U04 , ADS1147 , ADS1148 , ADS114S06 , ADS114S06B , ADS114S08 , ADS114S08B , ADS1220 , ADS122C04 , ADS122U04 , ADS1247 , ADS1248 , ADS124S06 , ADS124S08 , ADS125H02 , ADS1260 , ADS1261 , ADS1262 , ADS1263
In this circuit topology, two measurements are used to make the RTD measurement and compensate for the lead wire resistance. Instead of using two matched IDAC current sources to cancel the lead resistance, a single IDAC current is used and the lead resistance is measured separately for cancellation.