SCEU026 February 2024 SN74AVC8T245 , SN74AVC8T245-Q1 , SN74AXC8T245 , SN74AXC8T245-Q1 , SN74LVC8T245 , SN74LVC8T245-Q1 , SN74LXC8T245 , SN74LXC8T245-Q1 , TXV0106 , TXV0106-Q1 , TXV0108 , TXV0108-Q1
The edge-mounted SMA connector option is provided for each of the channel versions on data IO pins (A-ports for TXV0106-EVM and A and B ports for TXV0108-EVM) for high-speed operation and skew measurements.
Pairs of SMA connectors come installed on the A3 and A4 for the data input pairs of the 6-channel device option and A1, B1, A8 and B8 for the data IO pairs of the 8-channel device option, as shown in Figure 3-1.
The corresponding A-port header pins come installed with 50-Ω termination resistors for impedance control. All other data IO pins also have the uninstalled SMA connector option with the 50-Ω termination resistors to the corresponding A-port headers as shown in Section 3.1.
For the TXV0106-EVM, all B1-B6 output traces are matched for 0 ps board skew. For TXV0108-EVM, outputs can have negligible skew differences as shown in Table 4-1.