SLAAE74A December 2022 – March 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1305 , MSPM0L1306 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
MSP430 and MSPM0 MCUs are rich in analog peripherals. These peripherals have excellent ability to handle mixed signals which benefit by internal analog and digital IP especially OPA.
Table 3-11 compares the different between MSP430 and MSPM0 op amps.
MSP430 | MSPM0L, MSPM0G | ||
---|---|---|---|
SAC-OA | OPA | GPAMP | |
GBW | 2.8 MHz | 6 MHz | 350 kHz |
PGA | 33x | 32x | NA |
Interaction | Yes | Yes | Yes |
Burnout detection | No | Yes | No |
#GUID-C7C7ED92-223A-452A-B625-D44155A49849 shows sample circuits for the MSPM0 OPA in typical use cases.