SLAAEG6A November 2023 – September 2024 TAA5212 , TAA5242 , TAA5412-Q1 , TAC5111 , TAC5111-Q1 , TAC5112 , TAC5112-Q1 , TAC5142 , TAC5211 , TAC5212 , TAC5212-Q1 , TAC5242 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1 , TAD5112 , TAD5112-Q1 , TAD5142 , TAD5212 , TAD5212-Q1 , TAD5242
This document applies to the following part numbers:
TAC5212, TAC5112, TAC5211, TAC5111, TAA5212, TAD5212, TAD5112, TAC5412-Q1, TAC5411-Q1, TAC5312-Q1, TAC5311-Q1, TAC5212-Q1, TAC5211-Q1, TAC5112-Q1, TAC5111-Q1, TAA5412-Q1, TAD5212-Q1, TAD5112-Q1,TAA5242,TAD5142,TAD5242
These devices have a smart auto-configuration block to generate all necessary internal clocks required for the ADC and DAC Circuitry as well as the digital filter engine used for signal processing. This configuration is done by monitoring the frequency of the FSYNC and BCLK signal on the audio buses. The device supports the various data sample rates (of the FSYNC signal frequency) and the BCLK to FSYNC ratio to configure all clock dividers, including the PLL configuration, internally without host programming.
All trademarks are the property of their respective owners.
The Device Supports a Primary as well as Secondary ASI. There are several automatic modes of operation described where either the primary BCLK /FYSNC or Secondary BCLK/FSYNC can be used for determination of the incoming timing modes.
In addition, the MCLK / FSYNC can also be used to do the timing determination.
The device has the following interfaces that setup the clocking.
Interface | Setup |
---|---|
MCLK | Master Clock |
FSYNC | Primary FSYNC/ Secondary SYNC |
PASI BCLK | Primary BCLK |
PASI FSYNC | Primary FSYNC |
SASI BCLK | Secondary BCLK |
SASI FSYNC | Secondary SYNC |
The BCLK and FSYNC Pins as well as the GPIO/GPI/GPO pins can be configured to setup the Primary and Secondary ASI.
The timings must lie within the limits described in Table 1-1 and Table 1-2.
Pins | Timings |
---|---|
Fs | 3KHz-768KHz |
BCLK | 256KHz - 24.576MHz |
MCLK | 256KHz - 49.152MHz |
Pins | Timings |
---|---|
Fs | 2.75KHz-705.6KHz |
BCLK | 235.2KHz – 22.57MHz |
MCLK | 235.1KHz - 45.15MHz |