SLAAEG6A November   2023  – September 2024 TAA5212 , TAA5242 , TAA5412-Q1 , TAC5111 , TAC5111-Q1 , TAC5112 , TAC5112-Q1 , TAC5211 , TAC5212 , TAC5212-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1 , TAD5112 , TAD5112-Q1 , TAD5142 , TAD5212 , TAD5212-Q1 , TAD5242

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Operating Modes for the Clocking
    1. 2.1 Automatic Modes of Operation
  6. 3Clocking Modes
    1. 3.1 Auto Primary BCLK Ratio
    2. 3.2 Auto Secondary BCLK Ratio
    3. 3.3 Auto MCLK Ratio
    4. 3.4 Auto MCLK Fixed
    5. 3.5 Custom Mode and Semi Automatic Mode of Operation
      1. 3.5.1 Semi-Automatic Mode
    6. 3.6 Additional Clocks
      1. 3.6.1 PDM Clocks
      2. 3.6.2 Boost Clock
      3. 3.6.3 SAR Clock
      4. 3.6.4 CLKOUT
  7. 4Clocking in Hardware Controlled Devices
  8. 5Revision History

Boost Clock

By default, Boost clock is generated to be 6.144MHz.

BST_CLK_FREQ_SEL(B0_P3_R72[6]) - 6Mhz or 3MHz (further division of 2).