SNLA335B september 2019 – may 2023 DS250DF210 , DS250DF230 , DS250DF410 , DS250DF810 , DS280BR810 , DS280BR820 , DS280DF810 , DS280MB810
Referring back to Section 5, TI's 25G/28G retimer part numbers cover slightly different but over-lapping data rates, as each is targeted for specific sets of high-speed interface applications as part of a networking system. Table 3-1 lists the most common high-speed networking interface standards utilizing TI retimers along with recommendations on the most appropriate TI retimer part numbers.
STANDARD NETWORKING HIGH-SPEED INTERFACE CASE | DATA RATE(S) INVOLVED, IN UNIT OF Gbps | SUITABLE RETIMER PART NUMBER(S) |
---|---|---|
CEI-25G electrical interfaces (SR, MR and LR) | 25.78125 | DS250DF810, DS280DF810, DS250DF410, DS250DF210, DS250DF230 |
CEI-28G very short reach (VSR) interfaces | 28 | DS280DF810 |
25G Ethernet long reach backplane or copper cable interfaces (i.e. KR4, CR4) | 25.78125 | DS250DF810, DS280DF810, DS250DF410, DS250DF210, DS250DF230 |
25G/10G Ethernet front port optical host interfaces | 25.78125, 10.3125 | DS250DF810, DS280DF810, DS250DF410, DS250DF210, DS250DF230 |
OTU4 and OTU2 telecom system front port optical host interfaces | 27.95, 10.7 | DS280DF810 |
CPRI-7 chip-to-chip or chip-to-module interfaces | 24.33 plus legacy CPRI rates | DS250DF230 (preferred solution), DS250DF810, DS280DF810, DS250DF410 |
16G Fibre Channel switch chip-to-module or chip to chip-to-chip interfaces | 14.025, 8.5 and 4.25 | DS280DF810 |