SNLA335B september   2019  – may 2023 DS250DF210 , DS250DF230 , DS250DF410 , DS250DF810 , DS280BR810 , DS280BR820 , DS280DF810 , DS280MB810

 

  1.   Optimal Implementation of 25G/28G Retimers versus Redrivers in Common Applications
  2.   Trademarks
  3. 1Overview of TI 25G/28G Retimers and Redrivers
  4. 2When to use a Retimer Versus Redriver
  5. 3Retimers for Common Network Interfaces
  6. 4Link Training Support With TI Signal Conditioning Devices
  7. 5Retimer and Redrivers Part Selection
  8. 6Revision History

Link Training Support With TI Signal Conditioning Devices

Link training is an optional Physical Coding Sublayer (PCS) function specified by the IEEE 802.3 Ethernet specification. It is also used by other standards such as PCIe and Fibre Channel. Link training is a state-machine based algorithm that enables two interconnected systems to converge on their respective optimal transmit equalization settings. Typically the switch ASIC (either front-port or backplane) implements the link training function. Signal conditioners such as TI retimers and redrivers are by definition mid-channel devices. In other words, these devices are placed in the middle of the ASIC-to-ASIC link to provide channel reach extension. The level of link training support offered by signal conditioners can be broken down into three categories, as described in Table 4-1.

Table 4-1 Standard Link Training Support Levels For Physical Interface Devices
LINK TRAINING CATEGORY DESCRIPTION TI 25G/28G SigCon PRODUCTS IN CATEGORY
No link training support These devices neither implement the link training digital logic nor do they pass through the link training amplitude info DS250DF810, DS280DF810, DS250DF410, DS250DF210, DS250DF230
Link training pass-through Highly linear devices such as TI's 25G/28G redrivers will seamlessly pass through the link training amplitude info from one end to the other DS280BR820., DS280MB810
Full link training support These devices implement the digital logic required to execute the link training process in accordance with network standards Not supported by TI retimers or redrivers
  • Recommendation: 25G system developers requiring Link Training support may implement TI's 25G/28G redrivers for mid-channel reach extension.