SNOA954D November 2019 – June 2021 LDC0851 , LDC1001 , LDC1001-Q1 , LDC1041 , LDC1051 , LDC1101 , LDC1312 , LDC1312-Q1 , LDC1314 , LDC1314-Q1 , LDC1612 , LDC1612-Q1 , LDC1614 , LDC1614-Q1 , LDC2112 , LDC2114 , LDC3114 , LDC3114-Q1
The LDC0851 is recommended for applications that currently use Hall sensors, such as proximity switches measurements. It can also be used in rotational encoder applications as a replacement for optical sensors, where it offers the advantage that it is immune to dust and dirt which can interfere with optical solutions.