SNOA954D November 2019 – June 2021 LDC0851 , LDC1001 , LDC1001-Q1 , LDC1041 , LDC1051 , LDC1101 , LDC1312 , LDC1312-Q1 , LDC1314 , LDC1314-Q1 , LDC1612 , LDC1612-Q1 , LDC1614 , LDC1614-Q1 , LDC2112 , LDC2114 , LDC3114 , LDC3114-Q1
The LDC0851 is an inductive comparator with a single-pin switched output. The LDC1101 can be configured to toggle the SDO output pin based on either the RP or the L conversion result, and the threshold can even be dynamically changed.
If this feature is needed, the LDC0851 is recommended for all applications when the maximum sample rate is less than 4 kSPS. If the application requires a higher sample rate, then the LDC1101 is recommended.