SNOA954D November 2019 – June 2021 LDC0851 , LDC1001 , LDC1001-Q1 , LDC1041 , LDC1051 , LDC1101 , LDC1312 , LDC1312-Q1 , LDC1314 , LDC1314-Q1 , LDC1612 , LDC1612-Q1 , LDC1614 , LDC1614-Q1 , LDC2112 , LDC2114 , LDC3114 , LDC3114-Q1
The multi-channel devices are highly versatile and recommended for the majority of applications. The multi-channel capability is useful for systems requiring absolute measurements, or for systems which need to monitor several sensors.
The LDC1612/4 provides the highest resolution and is optimum for applications such as high resolution differential sensor configurations and can also support touch-on-metal buttons.
The lower resolution, higher sample rate LDC1312/4 are good choices for lower resolution applications.