SNOA954D November 2019 – June 2021 LDC0851 , LDC1001 , LDC1001-Q1 , LDC1041 , LDC1051 , LDC1101 , LDC1312 , LDC1312-Q1 , LDC1314 , LDC1314-Q1 , LDC1612 , LDC1612-Q1 , LDC1614 , LDC1614-Q1 , LDC2112 , LDC2114 , LDC3114 , LDC3114-Q1
Determining the appropriate LDC device for a specific application is based on a few device parameters. Table 3-1 provides a comparison for the various LDC devices.
LDC3114 | LDC2112/4 | LDC1312/4 LDC1612/4 | LDC0851 | LDC1101 | |
---|---|---|---|---|---|
Supply Voltage | 1.71 to 1.89 V | 1.71 to 1.89 V | 2.7 to 3.6 V | 1.71 to 3.46 V | 1.71 to 3.46 V |
Typical Sleep Current | 5 µA | 5 µA | 35 µA | N/A | 135 µA |
Typical Shutdown Current | N/A | N/A | 0.2 µA | 0.14 µA | 1.4 µA |
Sensor Frequency Range (wider is better) | 5 MHz to 30 MHz | 1 MHz to 30 MHz | 1 kHz to 10 MHz | 300 kHz to 19 MHz | 500 kHz to 10 MHz |
Sensor Min RP (lower is better) | 350 Ω | 350 Ω | 1 kΩ/Ch0 = 250 Ω | N/A | 1.25 kΩ |
Output RP Measurement Resolution | N/A | N/A | N/A | N/A | 16 bits |
Output L Measurement Resolution | 12 bits | 12 bits | LDC131x: 12 bits (16 bits effective with output gain) LDC161x: 28 bits | N/A | 16 bits or 24 bits |
Maximum Reference Frequency (higher is better) | N/A | N/A | 40 MHz | N/A | 16 MHz |
Internal Reference Oscillator | Yes | Yes | Yes | N/A | No |
Number of Channels | 4 | LDC2112: 2 LDC2114: 4 | LDC1312/LDC1612: 2 LDC1314/LDC1614: 4 | 1 (uses 2nd sensor for reference comparison) | 1 |
Maximum Sample Rate | 160 SPS | 80 SPS | LDC1312/4: 13.3 kSPS LDC1612/4: 4.1 kSPS | 4 kSPS | 180 kSPS |
Automotive Version | LDC3114-Q1 | N/A | LDC1312-Q1 LDC1314-Q1 LDC1612-Q1 LDC1614-Q1 | N/A | N/A |
Switch Output | Yes, based on Sensor L | Yes, based on Sensor L | No | Yes, based on Sensor L | Yes, based on Sensor RP or L |
Interface | I2C– 400 kbit Push-pull Output | I2C – 400 kbit Push-pull Output | I2C – 400 kbit | Push-pull Output | SPI – 8 MHz |
Stand-alone operation (No MCU needed) | Yes | Yes | No | Yes | No |