SNOA954D November 2019 – June 2021 LDC0851 , LDC1001 , LDC1001-Q1 , LDC1041 , LDC1051 , LDC1101 , LDC1312 , LDC1312-Q1 , LDC1314 , LDC1314-Q1 , LDC1612 , LDC1612-Q1 , LDC1614 , LDC1614-Q1 , LDC2112 , LDC2114 , LDC3114 , LDC3114-Q1
Multi-channel LDCs offer the capability to design multi-sensor systems using a single LDC device. The multiple sensors may be configured with a dedicated reference sensor or in a differential sensor configuration to compensate for environmental variations.
The LDC1612/4, LDC1312/4, LDC2112/4, and LDC3114 sequentially sample their active sensor channels using an internal switching multiplexer which provides excellent matching between channels. Multiple LDC1101 devices can be configured for synchronized L sampling by gating the external reference.