SNVAA44 july 2023 LM5155 , LM5155-Q1 , LM51551 , LM51551-Q1 , LM5156 , LM5156-Q1 , LM51561 , LM51561-Q1 , LM5157 , LM5157-Q1 , LM51571-Q1 , LM5158 , LM5158-Q1 , LM51581
This section includes the different flyback topologies and their soft-start implementation. A capacitor on the soft-start pin of the IC is always necessary and in addition, according to which topology has been selected, a second mechanism is required.