SNVAA98 January 2024 LM25148 , LM74910-Q1 , TPS38700 , TPS389006 , TPS389006-Q1 , TPS628301 , TPS628302 , TPS628303 , TPS6287B10 , TPS6287B15 , TPS6287B20 , TPS6287B25 , TPS746
A simple wide input voltage LDO is used to provide an always-ON 3.3V bias supply. This is used mainly to power the on-board voltage supervisor and sequencer ICs, as well as make available a positive supply for high level pull-up or enable signals. If the system already has a voltage rail that is independent of the rails in this application brief, with a value of 3.3V or similar low voltage that can be used to supply the voltage supervisor and sequencer ICs, then this LDO is no longer necessary.