SPRAD58A September 2022 – February 2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , UCC14130-Q1 , UCC14131-Q1 , UCC14140-Q1 , UCC14141-Q1 , UCC14240-Q1 , UCC14241-Q1 , UCC14340-Q1 , UCC14341-Q1 , UCC15240-Q1 , UCC15241-Q1 , UCC5870-Q1 , UCC5871-Q1 , UCC5880-Q1 , UCC5881-Q1
This technical white paper explores key system trends, architecture, and technology for traction inverters. The devices and technologies used to enable traction inverters, including isolation, high-voltage domain, and low-voltage domain technology, are also covered. Finally, the document focuses on the system engineering concepts and designs to accelerate traction inverter design time.
The traction inverter is the heart of an electric vehicle (EV) drivetrain system. As such, the inverter plays a vital role in increasing the adoption of EVs worldwide. The traction motor provides excellent torque and acceleration by converting DC power from the batteries or generator to AC power to power traction drive motors such as permanent magnetic machines (PMSM), induction motors (IM), externally excited synchronous motors (EESM), and switched reluctance motors (SRM). A traction inverter also converts recuperation energy from the motor and recharges the battery while the vehicle is coasting or braking.
There are several key design priorities and trade-offs to consider when measuring the performance of the traction inverter:
The architecture of a traction inverter varies with vehicle type. Plug-in hybrid electric vehicles (PHEVs) and battery electric vehicles (BEVs) have a three-phase voltage source inverter topology, with power levels in the 100- to 500-kW range. The battery pack can either directly connect to the inverter DC input or a DC/DC boost converter can be used to step up the battery voltage and supply the inverter with a controlled DC voltage.
The two-level inverter is the most common power converter used in electrified vehicles and in the industry, with the power range of tens of kilowatts up to hundreds of kilowatts. Usually, the switching frequency is in the range of 5 kHz to 30 kHz, Currently, three-level inverters are becoming more popular because the inverters offer higher power capability (beyond 300 kW), higher efficiency, and lower harmonic distortion and allow the use of a smaller electromagnetic interference (EMI) filter. Among many topologies, neutral point clamped and T-type neutral point clamped (TNPC) are the most competitive designs. #FIG_GCM_5CZ_N5B illustrates an example of a three-level TNPC inverter.
A second trend is a dual-motor architecture. As early as in 2012, Tesla introduced the Model S, a rear-wheel drive, full-size luxury sedan with a range of up to 426 km with the 85-kWh battery pack. In 2014, Tesla announced an all-wheel drive version of the Model S with an electric motor on both the front and rear axles. Since then, dual inverters have been implemented by various OEMs such as the Chevy Volt PHEV, Toyota Prius HEV, and Cadillac CT6 PHEV.
A third trend improving system integration is the implementation of e-axles, which combine the power electronics, electric motor, and transmission in a compact system housing. E-axles improve motor performance because this design can achieve higher torque and top speed, for example 20-k RPM. Better cooling and a coil winding structure improve power density and motor efficiency.
Other trends in traction inverter features include:
A traction inverter requires isolation technology, technology implemented on the low-voltage domain, and technology implemented on the high-voltage domain. TI’s capacitive isolation technology, found in isolated gate drivers, digital isolators, isolated analog-to-digital converters, and solid-state relays, incorporates reinforced signal isolation in a capacitive circuit that uses silicon dioxide for the dielectric. #FIG_GCM_5CZ_N5B shows an example of a traction inverter system. The isolation barrier (red dotted line) separates the low-voltage domain and high-voltage domain.
In the low-voltage domain, a microcontroller (MCU) generates pulse-width modulation (PWM) signals to the power switches. The MCU runs the sensing and speed control in a closed loop, and handles host functions to fulfill mandatory hardware and software security and safe code execution requirements. Additionally, implementing a safe power-tree keeps the MCU and critical power rails from losing power. A power-management integrated circuit (PMIC) or system-basis chip connected to the 12-V car battery powers the MCU. The MCU interfaces with the analog front end of the resolver or a Hall-effect sensor.
Key functions in the high-voltage domain include:
The inverter control and safety scheme also varies with vehicle type. For example, a permanent magnet synchronous motor (PMSM) can be leveraged because the PMSM has high efficiency, low torque ripple, and a large speed range. PMSMs often use pace vector PWM control, also known as field-oriented control. Controlling the stator current in the way that creates a stator vector perpendicular to rotor magnetics generates torque. Updating the stator currents keeps the stator flux vector at 90 degrees to the rotor magnets at all times. Other popular motor types in PHEVs and BEVs include induction motors, externally excited synchronous machines, and switched reluctance machines.
To reduce the costly rare earth materials permanent magnet, the externally excited synchronous motors (EESM) is growing as not only a secondary axle but also primary axle movers for the vehicle. The goal in using this motor is to reduce cost - for example, 100-kW peak power requires about 1.5 kg magnets, and to reduce the efforts in manufacturing and maintenance. EESM machine types include conductive EESM and inductive EESM (iEESM). Commercial vehicles using EESM include the Toyota Prius, Chevrolet Bolt EV, Ford Focus Electric, VW e-Golf, BMW iX3, and so forth.
With the inverter architecture and specifications defined, the next step is to select the MCU. TI offers a strong portfolio of Microcontrollers for HEV and EV applications including the Arm® Cortex® R5F based Sitara family and the high-performance C2000™ MCU family with real-time control capability and fast control loop.
The Sitara MCU family is an Arm-based architecture which incorporates ASIL-D functional safety, Evita-full Hardware Security Module (HSM), and AUTOSAR support in addition to real-time control capabilities. The Arm Cortex-R5F cluster in the Sitara MCU family includes up to 4-cores. Surrounding the core are accompanying memories such as L1 cache and tightly-coupled memories (TCM), standard Arm CoreSight™ debug and trace architecture, integrated vectored interrupt manager (VIM), ECC aggregators, and various other modules. The accelerator for real-time control inherits the classic C2000 control modules. The accelerator includes: analog-to-digital converter (ADC), analog comparator, buffered digital-to-analog converter, enhanced pulse width modulator (EPWM), enhanced capture, enhanced quadrature encoder pulse, fast serial interface, sigma delta filter module, and crossbar. Other benefits include: Flexible lockstep options for split safety decomposition, Hardware Security Module (HSM), CAN-FD support with AUTOSAR. A Traction inverter system block diagram controlled by AM2634-Q1 is shown in #FIG_GCM_5CZ_N5B.
The Code Composer Studio™ software project folder includes traction inverter demonstration codes. The resolver loop is implemented as follows: one PWM channel is set to trigger updates for a resolver excitation signal through direct memory access and a digital-to-analog converter (DAC) at higher frequencies, while three other PWM channels create an inverter signal and generate an ADC SOC. The resolver excitation signal is aligned from the DAC to the desired phase for ADC samples. Multiple ADC units can share the same System on Chip (SOC).The TI C2000 MCU family has been delivering the leading real-time control performance in digital power and motor control applications for more than 2 decades. These MCUs integrate flash memory, an Analog-to-Digital Converter (ADC), a Digital Signal Processor (DSP), and Pulse Width Modulation (PWM) units and are very successful; such as the TMS320F28003x and TMS320F2837x. The C2000 family features range from standalone inverters up to full powertrain integration including: Traction Inverter, Onboard Charger (OBC), High Voltage DC-DC Converter, Battery Management System (BMS), Heating Ventilation, and Air Conditioning (HVAC), with the upcoming F29x family capable of delivering hundreds of Millions Instructions Per Second (MIPS).
TI C2000 MCUs include the following features to help accelerate control algorithms for traction inverters:
TI gate driver isolation – up to 5.7 kVRMS – helps protect against electric shock while offering higher working voltages, and wider creepage and clearance for improved system reliability. There are two major isolated gate driver families: the smart driver UCC21750-Q1 family and the safety driver UCC5870-Q1 family. The UCC21750-Q1 family includes protection features for the power modules in traction inverters such as fast overcurrent and short-circuit detection, shunt current-sensing support, fault reporting, active Miller clamp, input and output-side power supply undervoltage lockout detections. An isolated analog-to-PWM sensor facilitates easier temperature or voltage sensing.
The UCC5870-Q1 driver family includes the following features:
#FIG_GCM_5CZ_N5B and #FIG_IFD_DDZ_N5B show the 30-A drive strength of the UCC5870-Q1 and a competing device under the following test conditions:
One way to improve the traction inverter efficiency and reduce EMI is to adjust the gate-drive output for controlling the slew rate, thereby changing switching speeds under varying conditions such as temperature, load, and voltage. For example, when depleting the battery voltage, the transient voltage (dv/dt) is naturally smaller, and the gate-drive output can be adjusted to push the switch to transition faster.
#FIG_QC5_GDZ_N5B and #FIG_SC5_GDZ_N5B illustrate an adjustable gate-drive implementation based on the UCC5870-Q1. #FIG_QC5_GDZ_N5B shows the design diagram, while #FIG_SC5_GDZ_N5B shows the design board, which is connected to the XM3 half-bridge power module family from Company WolfSpeed.
#FIG_OBX_GDZ_N5B and #FIG_QBX_GDZ_N5B show the double pulse testing waveforms. The average switching dv/dt speed of rising edge increased from 4.6 kV/µs to 21 kV/µs. The average switching dv/dt speed of the falling edge increased from 3.8 kV/µs to 13.5 kV/µs.
Both of the following images were collected with a double pulse testing waveform under an 800-V bus.
Table 5-1 shows the switching energy comparison between weak drive (5.5-Ω gate resistance) and strong drive current (0.5-Ω gate resistance), under a 400-V bus voltage.
Parameter | Weak Drive (5.5-Ω Gate Resistance) |
Strong Drive (0.5-Ω Gate Resistance) |
---|---|---|
Drain-to-source voltage | 400 V | 400 V |
Drain-to-source current | 200 A | 200 A |
Turn-on energy | 2.364 mJ | 893 µJ |
Turn-off energy | 2.12 mJ | 898 µJ |
Drain-to-source voltage (VDS) overshoot | 88 V | 150 V |
Table 5-2 shows the switching energy comparison between weak drive and strong drive current, under 800-V bus voltage.
Parameter | Weak Drive (5.5-Ω Gate Resistance) |
Strong Drive (0.5-Ω Gate Resistance) |
---|---|---|
Drain-to-source voltage | 800 V | 800 V |
Drain-to-source current | 400 A | 400 A |
Turn-on energy | 2.03 mJ | 1.124 mJ |
Turn-off energy | 2.0 mJ | 1.245 mJ |
Drain-to-source voltage (VDS) overshoot | 120 V | 230 V |
In traction inverters, the low-voltage bias supplies usually connect to a low-voltage source such as the 12-V battery and power the gate driver. TI provides various solutions: including converters with integrated field-effect transistors (FETs) and integrated magnetics, converters with integrated FETs and external magnetics, and controllers with external FETs and external magnetics.
The UCC14240-Q1 isolated DC/DC converter module delivers 1.5 W of output power at ambient temperatures of 105°C, and provides ±1.3% output voltage regulation. The device has basic and reinforced isolation versions and greater than 150 V/ns common-mode transient immunity performance. #FIG_Z3D_BDZ_N5B shows the image of (EVM) board of UCC14240-Q1 which is in a low-profile, 3.5-mm, wide body SOIC integrated package.
The UCC25800-Q1 device is an inductor-inductor-capacitor resonant converter with ultra-low EMI emission. This device allows the design to utilize a transformer with higher leakage inductance, but much smaller parasitic primary-to-secondary capacitance and protection features such as adjustable overcurrent protection, input overvoltage protection, overtemperature protection, and protection from pin faults.
The SN6507-Q1 is a high-frequency push-pull transformer driver with integrated MOSFETs, and duty cycle control which enables wide input voltage range. The device integrates a controller and two 0.5-A NMOS power switches that switch out of phase. This device also includes programmable soft start, spread spectrum clocking and pin-configurable slew rate control.
The LM2518x-Q1 family are primary-side regulated (PSR) flyback converters with integrated power switches and the ability to operate over a wide input voltage range of 4.5 V to 42 V. The isolated output voltage is sampled from the primary-side flyback voltage, eliminating the need for an optocoupler, voltage reference, or third winding from the transformer for output voltage regulation. Boundary conduction mode (BCM) switching enables a compact magnetic design and better than ±1.5% load and line regulation performance.
A traction inverter system often requires a high-voltage power supply, which converts power from the high-voltage battery and connects to the low-voltage side creating a redundant power path and increasing safety. This high-voltage power supply can be required to start up when the input voltage is as low as 50 V, and also must able to operate as high as 1 kV for an 800-V battery. A low start-up voltage can occur after a vehicle crash or if a traction inverter malfunction results in a separation of the high-voltage battery. The motor starts rotating and acts like a generator, which induces a non-controlled voltage into the DC bus. To control the voltage so that the voltage does not exceed 50 V (touch safe), the auxiliary power supply has to turn on and power up safety-relevant circuits that can discharge the DC link caps (active discharge) or actively short circuit the motor.
TI offers various reference designs to fulfill this requirement:
Every EV traction inverter requires a DC link active discharge as a safety-critical function. The discharge circuit is required to discharge the energy in the DC link capacitor under the following conditions and requirements:
TI has several active discharge designs targeted for different system-level requirements:
A motor rotor position sensor measures the angular position of the rotor shaft. Motor position sensors are very important for speed feedback loop control meeting safety requirements in EV applications. For position control, the sensors enable a known (safe) position, motor speed and the positions throughout motion, and also provides feedback to the torque control loop.
A variable reluctance resolver sensor implements the principle of a rotating transformer. The transformer has a single primary winding and two secondary windings positioned at a right angle from each other. Applying an excitation voltage (VEXC) to the primary winding (generated through an excitation amplifier such as TI’s ALM2403-Q1 or TAS5431-Q1) results in current that generates the magnetic flux (Φ). The flux distributes through secondary windings with respect to the rotor angle (ϴ) and induces VSIN and VCOS accordingly. The feedback signals are converted from differential signals to the single-ended output for the ADC. A safety MCU calculates ϴ from the voltage ratio on the resolver secondary windings.
The inductive position sensors implement magnet-free technology that can be used for high-speed motor position sensing. The sensors use the principle of eddy currents to detect the position of a metallic target that is moving above a set of coils. The position sensor interface IC converts the input signals from the RX coils into differential sine and cosine output signals, processed from the MCU.
Traction inverter systems use isolated sensors for voltage and current measurements such as DC link voltages and motor phase currents. TI’s AMC1311B-Q1 and AMC1351-Q1 isolated amplifiers and AMC1305-Q1 isolated-modulator-based designs help to achieve high accuracy, high bandwidth, low latency, and low temperature drift for isolated current and voltage sensing. The product family offers both basic and reinforced isolation ratings. The silicon dioxide-based capacitive isolation barrier supports a high level of magnetic field immunity.
TI’s system engineering teams are dedicated to develop optimized system designs from TI’s broad product portfolio, thereby helping customers to accelerate their system design cycle. Some previously-developed reference designs are detailed the following list:
The TIDM-02009 is an ASIL D safety concept-assessed, high-speed traction, bidirectional DC/DC conversion reference design.
This reference design demonstrates control of the HEV or EV traction inverter and bidirectional DC-DC converter with a single TMS320F28388D real-time C2000 MCU. The traction control uses a software-based resolver to digital converter (RDC) driving the motor to a high speed up to 20,000 RPM. The DC-DC converter uses peak current mode control (PCMC) techniques with a phase-shifted full-bridge (PSFB) topology and synchronous rectification (SR) scheme. The traction inverter stage uses a silicon carbide (SiC) power stage, driven by the UCC5870-Q1 smart gate device. A PCMC waveform is generated using the state-of-the-art PWM module and built-in slope compensation in the comparator sub-system (CMPSS). An ASIL decomposition based functional safety concept for the system was assessed with TÜV SÜD to demonstrate system-level safety integrity up to ISO 26262 ASIL D for representative safety goals.
The PMP22817 is an automotive SPI-programmable gate driver and bias supply with integrated transformer reference design.
This reference design provides isolated-bias supply and isolated-gate driver for power switches in traction inverters. Both the bias power and driver provide the high isolation needed for 800-VDC bus application. The isolated bias provides 24 VDC both the +15-V and –5-V gate-drive biases. The isolated driver provides the high currents needed to rapidly turn on and off these high-power switches and offers advanced protection features. The PMP22817 design also provides a tested DC-DC single-ended primary-inductor converter SEPIC off automotive battery voltage (6 V to 42 V including surge and dips) to provide the regulated 24 V.
The TIDA-01527 is a discrete resolver front-end reference design with a C2000™ microcontroller and ±0.1° accuracy.
This reference design is an excitation amplifier and analog front end for resolver sensors. The design implements only discrete components and standard operational amplifiers on a 1-in-2 printed circuit board (PCB). The provided algorithm and code example uses a C2000 microcontroller (MCU) LaunchPad™ Development Kit with the TMS320F28069M MCU for signal processing and angle calculation. The reference design uses a remarkable, scattered-signal processing method. This method improves the system accuracy by 250% while maintaining hardware costs and complexity to a reasonable level.
The automotive traction inverter is trending towards 800-V technology, high-power density (towards larger than 50 kW/L), high efficiency (> 99%), and high safety (ASILD) requirements. TI technology and devices, such as MCUs, isolated gate drivers, isolated bias supplies, safety PMICs, active discharge, position sensing, isolated voltage, and current sensing help enable high-performance and safe traction-inverter systems with enhanced reliability and low cost.
For more detailed information on the advantages that C2000 brings to the real-time signal chain, including SW benchmarks, see the Real-time Benchmarks Showcasing C2000™ Control MCU's Optimized Signal Chain application note.
For more Smart AFE information, see the What is a smart DAC? technical article.
See the Addressing high-voltage design challenges with reliable and affordable isolation technologies white paper.
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2023, Texas Instruments Incorporated