SSZT796 february 2018 ESD122 , ESD2CAN24-Q1 , TPD1E01B04 , TPD1E01B04-Q1 , TPD1E05U06 , TPD1E0B04 , TPD1E10B06 , TPD1E10B09 , TPD4E02B04 , TPD4E05U06 , TPD4E1U06
Matthew Xiong
In the third installment of this series, I explored the importance of the clamping voltage of an electrostatic discharge (ESD) protection diode.
Although the main goal of an ESD diode is to protect a system during an ESD event, it has another equally important purpose to fulfill during normal operation: do absolutely nothing. While “doing nothing” may seem like an easy task, the presence of an ESD diode adds parasitic capacitance to the system. During an ESD event, the diode will break down and steer the damaging current to ground. When the diode is conducting, it can be modeled as an offset voltage VBR (breakdown voltage) in series with a dynamic resistance (RDYN). During normal operation, the diode is reverse-biased while data (or power) transmits through the trace. As a result, the diode’s depletion region stores electric charge, effectively becoming a capacitor with capacitance value CL (Figure 1).
If you don’t properly account for CL, the diode will degrade the signal integrity of data passing through. For high-speed signals such as USB 3.0, USB 3.1 and High Definition Multimedia Interface (HDMI) 2.0, passing the eye-diagram mask test is required in order to achieve compliance with the interface standard. However, increased trace capacitance will increase signal rise and fall times and “shut” the eye. This could potentially push the entire system out of compliance (Figure 2).
Designers usually have a capacitance budget to ensure that the entire system stays within compliance – there is no blanket maximum ESD capacitance requirement applicable to every design. For example, if the traces of system A are shorter than that of system B, system A will have more leftover capacitance to allocate toward ESD protection. Therefore, the ESD diodes of system A can have a higher capacitance and still be compliant to the standard. While the exact maximum ESD capacitance value will vary from system to system, Table 1 lists general capacitance and device recommendations for several popular high-speed interfaces.
Interface | ESD capacitance suggestion (CL) | TI recommended device |
---|---|---|
General-purpose input/output (GPIO) | <30pF | TPD1E10B06 |
Push-button | <30pF | TPD1E10B06 |
Audio | <10pF | TPD1E10B09 |
USB 2.0 | <4pF | TPD1E05U06 |
USB 3.2 Gen 1 | <0.5pF | TPD4E05U06 |
USB 3.2 Gen 2 | <0.3pF | ESD122 |
HDMI 1.4 | <0.7pF | TPD4E05U06 |
HDMI 2.0 | <0.5pF | TPD4E02B04 |
Ethernet | <4pF | TPD4E1U06 |
Antenna | <0.2pF | TPD1E01B04 |
CAN | <6pF | ESD2CAN24-Q1 |
USB Type-C | <0.2pF | TPD1E0B04 |
SerDes | <0.3pF | TPD1E01B04-Q1 |
In the fifth part of our article series, "ESD fundamentals, part 5: reverse working voltage, breakdown voltage and polarity configuration," we wrap up the ESD fundamentals series by covering the importance of reverse working voltage, breakdown voltage and ESD polarity configuration. Thanks for reading and feel free to leave a comment below!
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2023, Texas Instruments Incorporated