DLPA059H January 2015 – April 2024 DLP160AP , DLP160CP , DLP2000 , DLP2010 , DLP230NP , DLP3010 , DLP3310 , DLP470NE , DLP470TE , DLP4710 , DLP471NE , DLP471TE , DLP471TP , DLP480RE , DLP550HE , DLP550JE , DLP650LE , DLP650NE , DLP650TE , DLP651NE , DLP660TE , DLP670RE , DLP780NE , DLP780TE , DLP781NE , DLP781TE , DLP800RE , DLP801RE , DLP801XE , DLPA1000 , DLPA2000 , DLPA2005 , DLPA3000 , DLPA3005 , DLPC2607 , DLPC3420 , DLPC3421 , DLPC3430 , DLPC3433 , DLPC3435 , DLPC3438 , DLPC3439 , DLPC6401 , DLPC6540
There are a lot of optical module choices to select from. It is important that you know exactly what optical module you need to specify. You can read the TI DLP® Pico™ System Design: Optical Module Specifications to understand optical module specifications and other related system design considerations. After deciding what optical module specification meets your needs, you should document that specification to share it with optical module maker candidates. All of the terminology used in the example below are thoroughly explained in the application note.
Specification | Priority Rank | Target | Boundary (min/max) | Example |
---|---|---|---|---|
Description | Provide a high level
description of the application and must-have optical module specifications/features. |
|||
Brightness (lumens) | > 30 lumens | |||
Resolution (x by y pixels) | 854 × 480 | |||
Size (x-y-z dimensions in mm) – note if one dimension is higher priority | 25 mm × 25 mm × 6 mm (minimize thickness) |
|||
Power consumption (watts) | < 1.5 W | |||
Throw ratio | 1.0 - 1.5 | |||
Offset (typically 0% or 100-120%) | 100% | |||
Optional Specifications | ||||
Brightness uniformity | > 70% | |||
Contrast ratio (full on, full off) | > 500:1 | |||
Contrast ratio (checkerboard) | > 200:1 | |||
Optical zoom (note as required or not required) | Not required | |||
Long depth of focus (note as required or not required) | Not required | |||
Focus method (for example, manual, motorized, autofocus) | Motorized |