DLPA059H January   2015  – April 2024 DLP160AP , DLP160CP , DLP2000 , DLP2010 , DLP230NP , DLP3010 , DLP3310 , DLP470NE , DLP470TE , DLP4710 , DLP471NE , DLP471TE , DLP471TP , DLP480RE , DLP550HE , DLP550JE , DLP650LE , DLP650NE , DLP650TE , DLP651NE , DLP660TE , DLP670RE , DLP780NE , DLP780TE , DLP781NE , DLP781TE , DLP800RE , DLP801RE , DLP801XE , DLPA1000 , DLPA2000 , DLPA2005 , DLPA3000 , DLPA3005 , DLPC2607 , DLPC3420 , DLPC3421 , DLPC3430 , DLPC3433 , DLPC3435 , DLPC3438 , DLPC3439 , DLPC6401 , DLPC6540

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. DLP Display Projection Benefits
  6. What is DLP Technology?
  7. The DLP Display System
    1. 4.1 Component Part Number Identification
    2. 4.2 Electronics Hardware
    3. 4.3 Optics
  8. Selecting the Correct DLP Display Chipset
    1. 5.1 Brightness
    2. 5.2 Resolution
    3. 5.3 Size
  9. How to Evaluate Selected DLP Display Chipset
  10. Selecting the Correct Optical Engine
    1. 7.1 Optical Module Selection
    2. 7.2 Optical Module Sourcing
  11. DLP Products Supply Chain
  12. Development and Manufacturing
    1. 9.1 Electrical Considerations
    2. 9.2 Software Considerations
    3. 9.3 Optical Considerations
    4. 9.4 Mechanical Considerations
    5. 9.5 Thermal Considerations
    6. 9.6 Manufacturing Considerations
  13. 10Online Resources
    1. 10.1 DLP Chipset Information
  14. 11Common Display and Projection Terminology
  15. 12References
  16. 13Revision History

Software Considerations

  • Use DLP Composer software to configure the DLP chipset firmware stored in the flash device as needed by your product
  • Use the software programmer’s guide for the DLP chipset to learn the I2C (or USB) commands that can be input to control the DLP chipset
  • Consider implementing the following image manipulation features integrated in most DLP display controllers:
    • 1D keystone correction to vertically compensate the image geometry for a projection engine that is not perpendicular aligned with the viewing surface.
    • DLP IntelliBright™ algorithms for DLPC343x series, CAIC and LABB to increase up to 50% brightness with the same power or decrease power by 50% without decreasing the brightness.
    • Warping and DynamicBlack for DLPC654x and DLPC754x series for compensating the image on irregular viewing surfaces and enhanced contrast ratio capability.