DLPA059H January 2015 – April 2024 DLP160AP , DLP160CP , DLP2000 , DLP2010 , DLP230NP , DLP3010 , DLP3310 , DLP470NE , DLP470TE , DLP4710 , DLP471NE , DLP471TE , DLP471TP , DLP480RE , DLP550HE , DLP550JE , DLP650LE , DLP650NE , DLP650TE , DLP651NE , DLP660TE , DLP670RE , DLP780NE , DLP780TE , DLP781NE , DLP781TE , DLP800RE , DLP801RE , DLP801XE , DLPA1000 , DLPA2000 , DLPA2005 , DLPA3000 , DLPA3005 , DLPC2607 , DLPC3420 , DLPC3421 , DLPC3430 , DLPC3433 , DLPC3435 , DLPC3438 , DLPC3439 , DLPC6401 , DLPC6540
Table 4-1 provides some general guidelines on part number nomenclature for the DLP display chipset.
Component | Part Number Description |
---|---|
DMD | DMD part number begins
with the letters DLP followed by two numbers that
represent the active array diagonal in inches. Following digits vary
for each unique component. Example: DLP4710, DLP DMD with .47-inch diagonal |
Display controller | DLP display controllers
begin with the letters DLPC followed by other digits that vary for each unique component. Example: DLPC3439, DLP Pico .47 1080p display controller |
PMIC | DLP PMIC components
begin with the letters DLPA followed by other digits
that vary for each unique component. Example: DLPA2000, DLP Pico PMIC supporting up to 200mA of LED drive current |
The display system is split up in electronics and optical module hardware.