SBAA293C June 2018 – March 2023 AMC1035 , AMC1035-Q1 , AMC1200-Q1 , AMC1204-Q1 , AMC1211-Q1 , AMC1300B-Q1 , AMC1301-Q1 , AMC1302-Q1 , AMC1304L05-Q1 , AMC1304L25-Q1 , AMC1304M05-Q1 , AMC1304M25-Q1 , AMC1305L25-Q1 , AMC1305M05-Q1 , AMC1305M25-Q1 , AMC1336-Q1 , AMC3301-Q1 , AMC3302-Q1 , AMC3330-Q1 , AMC3336-Q1
The global market for electric vehicles (EVs) and hybrid electric vehicles (HEVs) is rapidly growing as these vehicles offer higher fuel-efficiency and lower emissions compared to gasoline or diesel vehicles and use power from renewable energy sources. To control energy flow and optimize efficiency in HEV/EV powertrain subsystems such as traction inverters, on-board chargers (OBCs), DC/DC converters, and battery management systems (BMS), precise and accurate current measurement is essential. These high-voltage subsystems must measure large currents at high voltages, typically >400 V. Thus, these current measurements require isolation as well as high performance in harsh automotive environments.
Each HEV/EV application has different cost, accuracy, signal bandwidth, latency, measurement range, isolation ratings, and package size requirements. There are several isolated current measurements methods. However, the primary methods used in HEV/EV subsystems are either shunt-based using isolated amplifiers (Figure 1) or isolated modulators (Figure 2) or hall-based using open-loop (Figure 3) or closed-loop (Figure 4) hall sensors.
![]() |
![]() |
![]() |
![]() |
Historically, designers preferred shunt-based solutions for low-current (<50 A), and hall-based solutions for high-current (>50 A) measurements. However, because of the increasing current measurement accuracy requirements, automotive suppliers are migrating from hall-based to shunt-based methods, especially in high-current environments. There is even a trend amongst automotive suppliers to move from isolated amplifier based solutions to isolated modulator based solutions to further improve measurement accuracy.
Texas Instruments offers best-in-class isolated amplifiers and isolated modulators that help achieve very accurate isolated current measurements over temperature when paired with high-precision shunts. Table 1 shows the basic differences between shunt- and hall-based isolated current-sensing solutions in high-current automotive environments.
CATEGORY | SHUNT-BASED | HALL-BASED |
---|---|---|
Solution size | Similar | Similar |
offset | Very low | Medium |
Offset drift over temperature | Low | Medium |
Accuracy | <0.5% after calibration | <2% after calibration |
Noise | Very low | High |
Bandwidth | Similar | Similar |
Latency | Similar | Similar |
Nonlinearity | Very low | High |
Long-term stability | Very high | Medium |
Cost | Similar | Similar |
Vibration impact | Very low | Low |
Power dissipation | Low | Very low |
Customization | Flexible | Limited |
A traction inverter controls the electric motor and is a key component in the HEV/EV drivetrain. A traction inverter requires accurate current sensing at high common-mode voltages. Current measurements in traction inverters can therefore be realized using one of two shunt-based methods.
Figure 5 shows the voltage drop across the shunt on the hot (high common-mode voltage) side is isolated from the cold side with an automotive grade, reinforced isolated amplifier such as the AMC1301-Q1.
Figure 6 shows the second shunt-based measurement method that uses an automotive-grade, reinforced isolated modulator such as the AMC1305M25-Q1 to isolate the voltage drop across the shunt on the hot side from the cold side.
For improved measurement accuracy, use an isolated modulator because this solution eliminates an additional analog-to-digital conversion stage and the associated subsequent errors. The high-speed bit-stream output from the isolated modulators is filtered by microcontrollers (MCUs) such as TI's C2000 family that have a built-in sigma-delta filter module (SDFM) or by an FPGA, allowing the user to fine-tune signal bandwidth and accuracy.
DEVICE | ISOLATION | DESCRIPTION |
---|---|---|
AMC1305-Q1 | Reinforced | ±50-mV, ±250-mV isolated modulator |
AMC1301-Q1 | Reinforced | ±250-mV isolated amplifier |
AMC1302-Q1 | Reinforced | ±50-mV isolated amplifier |
Multiple measurement methods exist for isolated current sensing in HEV/EV subsystems including shunt-based and hall-based methods. With advancements in affordable high-precision shunts and high-performance isolated amplifiers and modulators, shunt-based solutions have become good alternatives to traditional hall-based solutions.
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2023, Texas Instruments Incorporated