SLUAAE9B May 2022 – November 2023 TPS62860 , TPS62861 , TPS62864 , TPS62866 , TPS62868 , TPS62869 , TPS62870 , TPS62870-Q1 , TPS62871 , TPS62871-Q1 , TPS62872 , TPS62872-Q1 , TPS62873 , TPS62873-Q1 , TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1 , TPS6287B10 , TPS6287B15 , TPS6287B20 , TPS6287B25 , TPSM8287A06 , TPSM8287A10 , TPSM8287A12 , TPSM8287A15
Table 7-1 highlights the latest low input voltage (< 7 V) DC/DC converters with an I2C communication interface. The devices offer different operating modes and features over a wide range of output current.
OPN | Current Rating | Switching Frequency (typical) | Features | I2C Addressable Parameters | IC
Size x/y/z |
---|---|---|---|---|---|
TPS62860 TPS62861 |
0.6A 1A |
1.5
MHz 4 MHz |
0.35-mm
pitch WCSP package, VSEL pin Options, |
Output discharge, Software Enable, PSM/FPWM Mode, Voltage Ramp Speeds |
0.7x1.4
mm 0.4 mm height |
TPS62864 TPS62866 |
4A 6A |
2.4MHz | 0.35-mm
pitch WCSP package, Selectable start-up voltage, VID pin, /PG pin, |
Output
discharge, Software Enable, PSM/FPWM Mode, HICCUP Short-Circuit Protection, Voltage Ramp Speeds, Enable FPWM Mode during Output Voltage Change, Thermal Warning |
1.05x1.78 mm 0.5 mm height |
TPS62868 TPS62869 |
4A 6A |
2.4MHz | QFN
package, Selectable start-up voltage, Output voltage range options, VID pin, PG pin, |
Output
discharge, Software Enable, PSM/FPWM Mode, HICCUP Short-Circuit Protection, Voltage Ramp Speeds, Enable FPWM Mode during Output Voltage Change, Thermal Warning |
1.5x2.5
mm 1.0 mm height |
TPS62870-Q1 TPS62871-Q1 TPS62872-Q1 TPS62873-Q1 |
6A 9A 12A 15A |
1.5MHz/2.25MHz/2.5MHz/3MHz Resistor-selectable |
QFN
package, Differential
remote sensing, start-up voltage, PG pin, External
compensation, |
Output
discharge, Software Enable, PSM/FPWM Mode, HICCUP Short-Circuit Protection, Voltage Ramp Speeds, Spread spectrum Clocking, Output voltage range options, Soft-Start ramp time, Enable FPWM Mode during Output Voltage Change, Thermal Warning, Power-bad Over/Undervoltage |
2.55x 3.55 mm 1.0 mm height |
TPSM8287A06 TPSM8287A10 TPSM8287A12 TPSM8287A15 |
6A 10A 12A 15A |
1.5MHz/2.25MHz | QFN
package, Differential remote sensing, Stacked operation, Selectable start-up voltage, PG pin, External compensation, Clock synchronization |
Output
discharge, Software Enable, PSM/FPWM Mode, HICCUP Short-Circuit Protection, Voltage Ramp Speeds, Spread spectrum Clocking, Output voltage range options, Soft-Start ramp time, Enable FPWM Mode during Output Voltage Change, Thermal Warning, Power-bad Over/Undervoltage |
4.5 x
6.8 mm 1.8 mm height (6A and 12A) 4.0 mm height (10A and 15A) |
TPS6287B10 TPS62876-Q1/TPS6287B25 TPS62877-Q1 |
10A 20A 25A 30A |
1.5MHz/2.25MHz/2.5MHz/3MHz Resistor-selectable |
QFN
package, Differential remote sensing, Stacked operation, Selectable start-up voltage, PG pin, External compensation, Clock synchronization |
Output
discharge, Software Enable, PSM/FPWM Mode, HICCUP Short-Circuit Protection, Voltage Ramp Speeds, Spread spectrum Clocking, Output voltage range options, Soft-Start ramp time, Enable FPWM Mode during Output Voltage Change, Thermal Warning, Power-bad Over/Undervoltage, Droop Compensation |
4.05x
3.05 mm 0.65 mm height |