Product details

Number of series cells 1 Charge current (max) (A) 1.25 Vin (max) (V) 6 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.44 Absolute max Vin (max) (V) 20 Control topology Switch-Mode Buck Control interface I2C Features Input OVP, USB OTG integrated, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 4 Rating Catalog Operating temperature range (°C) -40 to 85
Number of series cells 1 Charge current (max) (A) 1.25 Vin (max) (V) 6 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.44 Absolute max Vin (max) (V) 20 Control topology Switch-Mode Buck Control interface I2C Features Input OVP, USB OTG integrated, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 4 Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YFF) 20 3.96 mm² 1.8 x 2.2
  • Charge Faster than Linear Chargers
  • High-Accuracy Voltage and Current Regulation
    • Input Current Regulation Accuracy: ±5% (100
      mA and 500 mA)
    • Charge Voltage Regulation Accuracy: ±0.5%
      (25°C), ±1% (0°C to 125°C)
    • Charge Current Regulation Accuracy: ±5%
  • Input Voltage Based Dynamic Power
    Management (VIN DPM)
  • Bad Adaptor Detection and Rejection
  • Safety Limit Register for Maximum Charge
    Voltage and Current Limiting
  • High-Efficiency Mini-USB/AC Battery Charger for
    Single-Cell Li-Ion and Li-Polymer Battery Packs
  • 20-V Absolute Maximum Input Voltage Rating
  • 9-V Maximum Operating Input Voltage-
    bq24156A/9
  • 6-V Maximum Operating Input Voltage-
    bq24153A/8
  • Built-In Input Current Sensing and Limiting
  • Integrated Power FETs for Up To 1.55-A Charge
    Rate
  • Programmable Charge Parameters through I2C
    Compatible Interface (up to 3.4 Mbps):
    • Input Current Limit
    • VIN DPM Threshold
    • Fast-Charge/Termination Current
    • Charge Regulation Voltage (3.5 V to 4.44 V)
    • Low Charge Current Mode Enable/Disable
    • Safety Timer with Reset Control
    • Termination Enable/Disable
  • Support up to 1.55 A Charge Current Using 55-
    mΩ Sensing Resistor
  • Synchronous Fixed-Frequency PWM Controller
    Operating at 3 MHz With 0% to 99.5% Duty Cycle
  • Automatic High Impedance Mode for Low Power
    Consumption
  • Robust Protection
    • Reverse Leakage Protection Prevents Battery
      Drainage
    • Thermal Regulation and Protection
    • Input/Output Overvoltage Protection
  • Status Output for Charging and Faults
  • USB Friendly Boot-Up Sequence
  • Automatic Charging
  • Power Up System without Battery bq24158/9
  • Boost Mode Operation for USB OTG:
    (bq24153A/8 only)
    • Input Voltage Range (from Battery): 2.5 V to
      4.5 V
    • Output for VBUS: 5.05 V/ 200 mA
  • 2.1 mm × 2 mm 20-Pin WCSP Package
  • APPLICATIONS
    • Mobile and Smart Phones
    • MP3 Players
    • Handheld Devices
    • Charge Faster than Linear Chargers
    • High-Accuracy Voltage and Current Regulation
      • Input Current Regulation Accuracy: ±5% (100
        mA and 500 mA)
      • Charge Voltage Regulation Accuracy: ±0.5%
        (25°C), ±1% (0°C to 125°C)
      • Charge Current Regulation Accuracy: ±5%
    • Input Voltage Based Dynamic Power
      Management (VIN DPM)
    • Bad Adaptor Detection and Rejection
    • Safety Limit Register for Maximum Charge
      Voltage and Current Limiting
    • High-Efficiency Mini-USB/AC Battery Charger for
      Single-Cell Li-Ion and Li-Polymer Battery Packs
    • 20-V Absolute Maximum Input Voltage Rating
    • 9-V Maximum Operating Input Voltage-
      bq24156A/9
    • 6-V Maximum Operating Input Voltage-
      bq24153A/8
    • Built-In Input Current Sensing and Limiting
    • Integrated Power FETs for Up To 1.55-A Charge
      Rate
    • Programmable Charge Parameters through I2C
      Compatible Interface (up to 3.4 Mbps):
      • Input Current Limit
      • VIN DPM Threshold
      • Fast-Charge/Termination Current
      • Charge Regulation Voltage (3.5 V to 4.44 V)
      • Low Charge Current Mode Enable/Disable
      • Safety Timer with Reset Control
      • Termination Enable/Disable
    • Support up to 1.55 A Charge Current Using 55-
      mΩ Sensing Resistor
    • Synchronous Fixed-Frequency PWM Controller
      Operating at 3 MHz With 0% to 99.5% Duty Cycle
    • Automatic High Impedance Mode for Low Power
      Consumption
    • Robust Protection
      • Reverse Leakage Protection Prevents Battery
        Drainage
      • Thermal Regulation and Protection
      • Input/Output Overvoltage Protection
    • Status Output for Charging and Faults
    • USB Friendly Boot-Up Sequence
    • Automatic Charging
    • Power Up System without Battery bq24158/9
    • Boost Mode Operation for USB OTG:
      (bq24153A/8 only)
      • Input Voltage Range (from Battery): 2.5 V to
        4.5 V
      • Output for VBUS: 5.05 V/ 200 mA
    • 2.1 mm × 2 mm 20-Pin WCSP Package
  • APPLICATIONS
    • Mobile and Smart Phones
    • MP3 Players
    • Handheld Devices
  • The bq24153A/6A/8/9 is a compact, flexible, high-efficiency, USB-friendly switch-mode charge management device for single-cell Li-ion and Li-polymer batteries used in a wide range of portable applications. The charge parameters can be programmed through an I2C interface. The IC integrates a synchronous PWM controller, power MOSFETs, input current sensing, high-accuracy current and voltage regulation, and charge termination, into a small WCSP package.

    The IC charges the battery in three phases: conditioning, constant current and constant voltage. The input current is automatically limited to the value set by the host. Charge is terminated based on battery voltage and user-selectable minimum current level. A safety timer with reset control provides a safety backup for I2C interface. During normal operation, The IC automatically restarts the charge cycle if the battery voltage falls below an internal threshold and automatically enters sleep mode or high impedance mode when the input supply is removed. The charge status can be reported to the host using the I2C interface. During the charging process, the IC monitors its junction temperature (TJ) and reduces the charge current once TJ increases to about 125°C. To support USB OTG device, bq24153A/8 can provide VBUS (5.05 V) by boosting the battery voltage. The IC is available in 20-pin WCSP package.

    The bq24153A/6A/8/9 is a compact, flexible, high-efficiency, USB-friendly switch-mode charge management device for single-cell Li-ion and Li-polymer batteries used in a wide range of portable applications. The charge parameters can be programmed through an I2C interface. The IC integrates a synchronous PWM controller, power MOSFETs, input current sensing, high-accuracy current and voltage regulation, and charge termination, into a small WCSP package.

    The IC charges the battery in three phases: conditioning, constant current and constant voltage. The input current is automatically limited to the value set by the host. Charge is terminated based on battery voltage and user-selectable minimum current level. A safety timer with reset control provides a safety backup for I2C interface. During normal operation, The IC automatically restarts the charge cycle if the battery voltage falls below an internal threshold and automatically enters sleep mode or high impedance mode when the input supply is removed. The charge status can be reported to the host using the I2C interface. During the charging process, the IC monitors its junction temperature (TJ) and reduces the charge current once TJ increases to about 125°C. To support USB OTG device, bq24153A/8 can provide VBUS (5.05 V) by boosting the battery voltage. The IC is available in 20-pin WCSP package.

    Download View video with transcript Video

    Technical documentation

    star =Top documentation for this product selected by TI
    No results found. Please clear your search and try again.
    View all 4
    Type Title Date
    * Data sheet bq2415x Fully Integrated Switch-Mode One-Cell Li-Ion Charger With Full USB Compliance and USB-OTG Support datasheet (Rev. D) PDF | HTML 28 Jan 2014
    Application note Achieving the Optimal Thermal Performance for Chip Scale Package 10 Jan 2017
    User guide bq24153A/56A/57/58/59EVM Fully Integrated, Switch-Mode, One-Cell, Li-Ion Chgr (Rev. C) 12 May 2014
    Application note Building your own Battery Simulator 14 Oct 2013

    Design & development

    For additional terms or required resources, click any title below to view the detail page where available.

    Evaluation board

    BQ24158EVM-697 — Evaluation Module for BQ24158 Fully Integrated Switch Mode One-Cell Li-Ion Charger

    The BQ24158EVM-697 evaluation module is a complete charger module for evaluating compact, flexible, high-efficiency, USB-friendly, switch-mode charge management solution for single-cell Li-ion and Li-polymer batteries used in a wide range of portable applications. The bq24158 integrates a (...)

    User guide: PDF
    Not available on TI.com
    Driver or library

    BQ2415XSW-LINUX — Linux Driver for BQ2415X

    The Linux driver supports the BQ2415x series of fully integrated switch-mode one-cell Li-ion chargers. The Linux driver supports communication through the I2C bus and interfaces with the power supply sub-system.

    Linux mainline status

    Available in Linux mainline: Yes
    Available through git.ti.com: (...)

    Support software

    BQ24153A_6A_7B_8_9EVM_SW BQ24153A_9 EVM v1.4.0.1

    With either the bq24153AEVM-697, bq24156AEVM-697, bq24157BEVM, bq24158EVM-697 or BQ24159EVM-697 connected to a Windows PC via the USB-TO-GPIO box, this software provides a PC-based GUI interface so that you can communicate with the IC using the I2C communication protocol.

    Supported products & hardware

    Supported products & hardware

    Products
    Battery charger ICs
    BQ24153A I2C 1cell 1.55A Buck battery charger with OTG and Vovp=6.5V BQ24156A I2C 1cell 1.55A Buck battery charger BQ24158 I2C 1cell 1.25A Buck battery charger with OTG and no battery detection at power up BQ24159 Fully Integrated Switch Mode One Cell Li-Ion Charger with Full USB-Compliance.
    Hardware development
    Evaluation board
    BQ24157EVM-697 BQ24157EVM-697 Evaluation Module BQ24158EVM-697 Evaluation Module for BQ24158 Fully Integrated Switch Mode One-Cell Li-Ion Charger
    Package Pins CAD symbols, footprints & 3D models
    DSBGA (YFF) 20 Ultra Librarian

    Ordering & quality

    Information included:
    • RoHS
    • REACH
    • Device marking
    • Lead finish/Ball material
    • MSL rating/Peak reflow
    • MTBF/FIT estimates
    • Material content
    • Qualification summary
    • Ongoing reliability monitoring
    Information included:
    • Fab location
    • Assembly location

    Support & training

    TI E2E™ forums with technical support from TI engineers

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

    Videos