BQ25570
- Ultra Low Power DC-DC Boost Charger
- Cold-Start Voltage: VIN ≥ 600 mV
- Continuous Energy Harvesting From VIN as low as 100 mV
- Input Voltage Regulation Prevents Collapsing High Impedance Input Sources
- Full Operating Quiescent Current of 488 nA (typical)
- Ship Mode with < 5 nA From Battery
- Energy Storage
- Energy can be Stored to Re-chargeable Li-ion Batteries, Thin-film Batteries, Super-capacitors, or Conventional Capacitors
- Battery Charging and Protection
- Internally Set Undervoltage Level
- User Programmable Overvoltage Levels
- Battery Good Output Flag
- Programmable Threshold and Hysteresis
- Warn Attached Microcontrollers of Pending Loss of Power
- Can be Used to Enable or Disable System Loads
- Programmable Step Down Regulated Output (Buck)
- High Efficiency up to 93%
- Supports Peak Output Current up to 110 mA (typical)
- Programmable Maximum Power Point Tracking (MPPT)
- Provides Optimal Energy Extraction From a Variety of Energy Harvesters including Solar Panels, Thermal and Piezo Electric Generators
The bq25570 device is specifically designed to efficiently extract microwatts (µW) to milliwatts (mW) of power generated from a variety of high output impedance DC sources like photovoltaic (solar) or thermal electric generators (TEG) without collapsing those sources. The battery management features ensure that a rechargeable battery is not overcharged by this extracted power, with voltage boosted, or depleted beyond safe limits by a system load. In addition to the highly efficient boosting charger, the bq25570 integrates a highly efficient, nano- power buck converter for providing a second power rail to systems such as wireless sensor networks (WSN) which have stringent power and operational demands. All the capabilities of bq25570 are packed into a small foot-print 20-lead 3.5-mm x 3.5-mm QFN package (RGR).
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BQ25570EVM-206 — Ultra Low Power Management IC, Boost Charger Nanopowered Buck Converter Evaluation Module
The bq25570 evaluation module (EVM) is a complete module for evaluating the bq25570 energy harvesting charger for storage elements like single-cell Li-Ion/Polymer batteries or super-capacitors. Intended to be powered by high impedance supplies, such as solar panels, thermo-electric generators (...)
SLUC484 — bq25505/70 Design Help V1.3
Supported products & hardware
TIDM-WLMOTORMONITOR — Wireless Motor Monitor Reference Design
TIDA-00649 — 4-mA to 20-mA Loop Energy Harvester Reference Design
TIDA-01528 — Ultra Low Power Reference Design for Secondary Protection for Over/Under Temperature Conditions
TIDA-00246 — Generic Energy Harvesting Adapter Module for Thermoelectric Generators (TEG) Reference Design
TIDA-00616 — Energy Harvesting LaunchPad BoosterPack for Brushed DC Motor Control Reference Design
TIDA-00588 — Energy Harvester Booster Pack Reference Design
There (...)
TIDA-00242 — Solar Power Energy Harvester Reference Design Using a Super Cap
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGR) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.