BQ51020
- Robust 5-W Solution With 50% Lower Losses
for Improved Thermals- Inductorless Receiver for Lowest Height
Profile Solution - Adjustable Output Voltage (4.5 to 8 V) for Coil
and Thermal Optimization - Fully Synchronous Rectifier With 96% Efficiency
- 97% Efficient Post Regulator
- 79% System Efficiency at 5 W
- Inductorless Receiver for Lowest Height
- WPC v1.1 Compliant Communication
- Patented Transmitter Pad Detect Function Improves User
Experience - Alignment Feature Through I2C Allows for User
Training to Find Best Position on Surface of TX
The bq5102x device is a fully contained wireless power receiver capable of operating with the WPC v1.1 protocol which allows a wireless power system to deliver up to 5 W to the system when used with a Qi inductive transmitter. The bq5102x device provides a single device power conversion (rectification and regulation) as well as the digital control and communication for WPC specification. With market-leading efficiency and adjustable output voltage, the bq5102x device allows for unparalleled efficiency and system optimization. I2C also allows system designers to implement interesting new features such as aligning a receiver on the transmitter surface, or detecting foreign objects on the receiver. The receiver allows for synchronous rectification, regulation and control and communication to all exist in a market leading form factor, efficiency, and solution size.
For all available packages, see the orderable addendum at the end of the data sheet.Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YFP) | 42 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.