BQ51051B
- Single-Stage Wireless Power Receiver
and Li-Ion/Li-Pol Battery Charger- Combines Wireless Power Receiver, Rectifier, and Battery Charger in a Single, Small Package
- 4.20-V, 4.35-V, and 4.40-V Output Voltage Options
- Supports a Charging Current up to 1.5 A
- 93% Peak AC-DC Charging Efficiency
- Robust Architecture
- 20-V Maximum Input Voltage Tolerance,
With Input Overvoltage Protection - Thermal Shutdown and Overcurrent Protection
- Temperature Monitoring and Fault Detection
- 20-V Maximum Input Voltage Tolerance,
- Compatible With WPC v1.2 Qi Industry Standard
- Power Stage Output Tracks Rectifier and Battery Voltage to Ensure Maximum Efficiency Across the Full Charge Cycle
- Available in Small DSGBA and VQFN Packages
The bq5105x device is a high-efficiency, Qi-compliant wireless power receiver with an integrated Li-Ion/Li-Pol battery charge controller for portable applications. The bq5105xB devices provide efficient AC-DC power conversion, integrates the digital controller required to comply with Qi v1.2 communication protocol, and provides all necessary control algorithms needed for efficient and safe Li-Ion and Li-Pol battery charging. Together with the bq500212A transmitter-side controller, the bq5105x enables a complete wireless power transfer system for direct battery charger solutions. By using near-field inductive power transfer, the receiver coil embedded in the portable device can pick up the power transmitted by transmitter coil. The AC signal from the receiver coil is then rectified and conditioned to apply power directly to the battery. Global feedback is established from the receiver to the transmitter to stabilize the power transfer process. This feedback is established by using the Qi v1.2 communication protocol.
The bq5105xB devices integrate a low-impedance synchronous rectifier, low-dropout regulator (LDO), digital control, charger controller, and accurate voltage and current loops in a single package. The entire power stage (rectifier and LDO) use low-resistance N-MOSFETs (100-mΩ typical Rdson) to ensure high efficiency and low power dissipation.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
SLUC629 — BQ5105XB NTC Calculator Tool
Supported products & hardware
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YFP) | 28 | Ultra Librarian |
VQFN (RHL) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.