Single chip Ultra Low Power RF Transmitter for the 315/433/868/915 MHz SRD band
CC1050
- True single chip UHF RF transmitter
- Very low current consumption
- Frequency range 300 – 1000 MHz
- Programmable output power –20 to 12 dBm
- Small size (TSSOP-24 package)
- Low supply voltage (2.1 V to 3.6 V)
- Very few external components required
- Single-ended antenna connection
- FSK data rate up to 76.8 kBaud
- Complies with EN 300 220 and FCC CFR47 part 15
- Programmable frequency in 250 Hz steps makes crystal temperature drift compensation possible without TCXO
- Suitable for frequency hopping protocols
- Development Kit available
- Easy-to-use software for generating the CC1050 configuration data
CC1050 is a true single-chip UHF transmitter designed for very low power and very low voltage wireless applications. The circuit is mainly intended for the ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency bands at 315, 433, 868 and 915 MHz, but can easily be programmed for operation at other frequencies in the 300-1000 MHz range.
The main operating parameters of CC1050 can be programmed via an easy-to-interface serial bus, thus making CC1050 a very flexible and easy to use transmitter. In a typical system CC1050 will be used together with a microcontroller and a few external passive components.
CC1050 is based on Chipcon's SmartRF® technology in 0.35 µm CMOS.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Single-Chip Very Low Power RF Transmitter datasheet | 30 Jan 2006 | |
* | Errata | CC1050 Errata Notes (Rev. A) | 23 Apr 2014 | |
Application note | DN035 -- Antenna Quick Guide (Rev. B) | 09 Feb 2022 | ||
Application note | DN024 -- 868 MHz, 915 MHz and 955 MHz Monopole PCB Antenna (Rev. E) | 22 Feb 2013 | ||
Application note | DN023 -- 868 MHz, 915 MHz and 955 MHz Inverted F Antenna (Rev. C) | 30 Aug 2011 | ||
Application note | AN058 -- Antenna Selection Guide (Rev. B) | 06 Oct 2010 | ||
Application note | DN031 -- CC-Antenna-DK Documentation and Antenna Measurements Summary | 26 Aug 2010 | ||
More literature | CC1050 Material content | 16 Jul 2007 | ||
More literature | CC1050 RoHS Confirmation | 31 Jan 2006 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
TSSOP (PW) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.