Product details

Rating Catalog Architecture Integrated FET Control topology Sensorless, Trapezoidal Control interface 1xPWM Vs (min) (V) 1.65 Vs ABS (max) (V) 6 Features Integrated FETs, Integrated Motor Control, Tach/FG Feedback Operating temperature range (°C) -40 to 85
Rating Catalog Architecture Integrated FET Control topology Sensorless, Trapezoidal Control interface 1xPWM Vs (min) (V) 1.65 Vs ABS (max) (V) 6 Features Integrated FETs, Integrated Motor Control, Tach/FG Feedback Operating temperature range (°C) -40 to 85
WSON (DSC) 10 9 mm² 3 x 3
  • Input Voltage Range: 1.65 V to 5.5 V
  • Six Integrated MOSFETS With 680-mA Peak
    Output Current
  • Ultralow Quiescent Current: 5 µA (Typical) in
    Standby Mode
  • Total Driver H+L RDSOn 900 mΩ
  • Sensorless Proprietary BMEF Control Scheme
  • 150° Commutation
  • Synchronous Rectification PWM Operation
  • Selectable FG and 1⁄2 FG Open-Drain Output
  • PWMIN Input from 15 kHz to 50 kHz
  • Lock Detection
  • Voltage Surge Protection
  • UVLO
  • Thermal Shutdown
  • Input Voltage Range: 1.65 V to 5.5 V
  • Six Integrated MOSFETS With 680-mA Peak
    Output Current
  • Ultralow Quiescent Current: 5 µA (Typical) in
    Standby Mode
  • Total Driver H+L RDSOn 900 mΩ
  • Sensorless Proprietary BMEF Control Scheme
  • 150° Commutation
  • Synchronous Rectification PWM Operation
  • Selectable FG and 1⁄2 FG Open-Drain Output
  • PWMIN Input from 15 kHz to 50 kHz
  • Lock Detection
  • Voltage Surge Protection
  • UVLO
  • Thermal Shutdown

DRV10866 is a 3- phase, sensorless motor driver with integrated power MOSFETs with drive current capability up to 680-mA peak. DRV10866 is specifically designed for low noise and low external component count fan motor drive applications. DRV10866 has built-in overcurrent protection with no external current sense resistor needed. The synchronous rectification mode of operation achieves increased efficiency for motor driver applications. DRV10866 outputs either FG or 1⁄2 FG to indicate motor speed with open-drain output. A 150° sensorless BEMF control scheme is implemented for a 3-phase motor. DRV10866 is available in the thermally efficient 10-pin, 3-mm × 3-mm × 0.75-mm SON (DSC) package. The operating temperature is specified from –40°C to 125°C.

DRV10866 is a 3- phase, sensorless motor driver with integrated power MOSFETs with drive current capability up to 680-mA peak. DRV10866 is specifically designed for low noise and low external component count fan motor drive applications. DRV10866 has built-in overcurrent protection with no external current sense resistor needed. The synchronous rectification mode of operation achieves increased efficiency for motor driver applications. DRV10866 outputs either FG or 1⁄2 FG to indicate motor speed with open-drain output. A 150° sensorless BEMF control scheme is implemented for a 3-phase motor. DRV10866 is available in the thermally efficient 10-pin, 3-mm × 3-mm × 0.75-mm SON (DSC) package. The operating temperature is specified from –40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet DRV10866 5-V, 3-Phase, Sensorless BLDC Motor Driver datasheet (Rev. A) PDF | HTML 16 Oct 2014
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML 14 Oct 2021
EVM User's guide DRV10866EVM User Guide (Rev. B) 29 Nov 2018
Application note DRV10866 Lock Detection Functionality (Rev. A) 01 Feb 2017
Application note Utilizing the DRV10 Frequency Generator for Closed Loop Speed Control 19 Dec 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV10866EVM — DRV10866 Evaluation Module for 5V, 3-Phase, Sensorless, Brushless DC Motor Driver

The DRV10866EVM (evaluation module) provides a cost effective, low voltage, sensorless-solution for running a 3-phase BLDC motor in 150 degree trapezoidal commutation.
User guide: PDF
Buy from a distributor
Reference designs

TIDA-00112 — 5V, 3-Phase, Sensorless Motor System With Variable Speed Control

This reference design provides a simple way to spin and control a 5V, 3-phase, BLDC fan motor with minimum development time and overhead. It utilizes the DRV10866, a sensorless BLDC motor driver, for the power stage and a TLC555 timer to provide a variable duty cycle PWM signal for speed control. (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DSC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos