Product details

Voltage gain (V/V) 2 Iq (typ) (mA) 5.2 Load capacitance (µF) 1 Number of channels 1 THD + N at 1 kHz (%) 0.0005 Noise floor (RTO, 20-kHz BW) (dBu) -98 Slew rate (typ) (V/µs) 15 Small-signal bandwidth (typ) (Hz) 1500000 Supply voltage (max) (V) 36 Supply voltage (min) (V) 9 Operating temperature range (°C) -55 to 125 Rating Catalog
Voltage gain (V/V) 2 Iq (typ) (mA) 5.2 Load capacitance (µF) 1 Number of channels 1 THD + N at 1 kHz (%) 0.0005 Noise floor (RTO, 20-kHz BW) (dBu) -98 Slew rate (typ) (V/µs) 15 Small-signal bandwidth (typ) (Hz) 1500000 Supply voltage (max) (V) 36 Supply voltage (min) (V) 9 Operating temperature range (°C) -55 to 125 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Balanced Output
  • Low Distortion: 0.0005% at f = 1 kHz
  • Wide Output Swing: 17Vrms into 600 Ω
  • High Capacitive Load Drive
  • High Slew Rate: 15 V/µs
  • Wide Supply Range: ±4.5 V to ±18 V
  • Low Quiescent Current: ±5.2 mA
  • 8-Pin DIP, SO-8, and SOL-16 Packages
  • Companion to Audio Differential Line Receivers:
    INA134 and INA137
  • Improved Replacement for SSM2142
  • Balanced Output
  • Low Distortion: 0.0005% at f = 1 kHz
  • Wide Output Swing: 17Vrms into 600 Ω
  • High Capacitive Load Drive
  • High Slew Rate: 15 V/µs
  • Wide Supply Range: ±4.5 V to ±18 V
  • Low Quiescent Current: ±5.2 mA
  • 8-Pin DIP, SO-8, and SOL-16 Packages
  • Companion to Audio Differential Line Receivers:
    INA134 and INA137
  • Improved Replacement for SSM2142

The DRV134 and DRV135 are differential output amplifiers that convert a single-ended input to a balanced output pair. These balanced audio drivers consist of high performance op amps with on-chip precision resistors. They are fully specified for high performance audio applications and have excellent ac specifications, including low distortion (0.0005% at 1 kHz) and high slew rate (15 V/µs).

The on-chip resistors are laser-trimmed for accurate gain and optimum output common-mode rejection. Wide output voltage swing and high output drive capability allow use in a wide variety of demanding applications. They easily drive the large capacitive loads associated with long audio cables. Used in combination with the INA134 or INA137 differential receivers, they offer a complete solution for transmitting analog audio signals without degradation.

The DRV134 is available in 8-pin DIP and SOL-16 surface-mount packages. The DRV135 comes in a space-saving SO-8 surface-mount package. Both are specified for operation over the extended industrial temperature range, –40°C to +85°C and operate from –55°C to +125°C.

The DRV134 and DRV135 are differential output amplifiers that convert a single-ended input to a balanced output pair. These balanced audio drivers consist of high performance op amps with on-chip precision resistors. They are fully specified for high performance audio applications and have excellent ac specifications, including low distortion (0.0005% at 1 kHz) and high slew rate (15 V/µs).

The on-chip resistors are laser-trimmed for accurate gain and optimum output common-mode rejection. Wide output voltage swing and high output drive capability allow use in a wide variety of demanding applications. They easily drive the large capacitive loads associated with long audio cables. Used in combination with the INA134 or INA137 differential receivers, they offer a complete solution for transmitting analog audio signals without degradation.

The DRV134 is available in 8-pin DIP and SOL-16 surface-mount packages. The DRV135 comes in a space-saving SO-8 surface-mount package. Both are specified for operation over the extended industrial temperature range, –40°C to +85°C and operate from –55°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DRV134 ACTIVE Audio Balanced Line Driver offered in PDIP and SOL-16 This device offers 8-pin dual in-line (PDIP|8) and 16-pin surface mount (SOIC|16) packages

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DRV13x Audio-Balanced Line Drivers datasheet (Rev. B) PDF | HTML 10 Sep 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DRV135 PSpice Model (Rev. A)

SBOM005A.ZIP (35 KB) - PSpice Model
Simulation model

DRV135 TINA-TI Reference Design (Rev. B)

SBOC145B.TSC (93 KB) - TINA-TI Reference Design
Simulation model

DRV135 TINA-TI Spice Model (Rev. A)

SBOM214A.ZIP (4 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos