FDC1004-Q1
- Qualified for automotive applications
- AEC-Q100 qualified with the following results
- Device temperature grade 1: –40°C to 125°C ambient operating temperature range
- Device HBM ESD classification level 2
- Device CDM ESD classification level C5
- Input range: ±15pF
- Measurement resolution: 0.5fF
- Maximum offset capacitance: 100pF
- Programmable output rates: 100/200/400 S/s
- Maximum shield load: 400pF
- Supply voltage: 3.3V
- Temperature range: –40° to 125°C
- Current consumption:
- Active: 750µA
- Standby: 29µA
- Interface: I2C
- Number of channels: 4
Capacitive sensing with grounded capacitor sensors is a very low-power, low-cost, high-resolution contact-less sensing technique that can be applied to a variety of applications ranging from proximity sensing and gesture recognition to material analysis and remote liquid level sensing. The sensor in a capacitive sensing system is any metal or conductor, allowing for low cost and highly flexible system design.
The FDC1004-Q1 is a high-resolution, AEC-Q100 qualified, 4-channel capacitance-to-digital converter for implementing capacitive sensing solutions. Each channel has a full scale range of ±15pF and can handle a sensor offset capacitance of up to 100pF, which can be either programmed internally or can be an external capacitor for tracking environmental changes over time and temperature. The large offset capacitance capability allows for the use of remote sensors.
The FDC1004-Q1 also includes shield drivers for sensor shields, which can reduce EMI interference and help focus the sensing direction of a capacitive sensor. The small footprint of the FDC1004-Q1 allows for use in space-constrained applications. The FDC1004-Q1 is available in a 10-pin VSSOP package, which allows for optical inspection in production, and features an I2C interface for interfacing to an MCU.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
FDC1004QEVM — Automotive 4-Channel Capacitive to Digital Converter Evaluation Module
The FDC1004Q evaluation module is used to evaluate the FDC1004-Q1, automotive 4-channel capacitive-to-digital converter. The evaluation modules features a breakable PCB composed of three sections: a USB to I²C converter based on the MSP430F5528 microcontroller, the FDC1004-Q1, and two sensor (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VSSOP (DGS) | 10 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.