Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2 Load (min) (Ω) 8 Output power (W) 0.35 THD + N at 1 kHz (%) 1 Iq (typ) (mA) 1.5 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 2 Analog supply voltage (max) (V) 5.5 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2 Load (min) (Ω) 8 Output power (W) 0.35 THD + N at 1 kHz (%) 1 Iq (typ) (mA) 1.5 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 2 Analog supply voltage (max) (V) 5.5 Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6
  • SOIC Surface Mount Packaging.
  • Switch On/Off Click Suppression.
  • Unity-Gain Stable.
  • Minimum External Components.

Key Specifications

  • THD+N at 1kHz, 350mW Continuous Average Output Power into 16Ω 10% (max)
  • THD+N at 1kHz, 300mW Continuous Average Output Power into 8Ω 10% (max)
  • Shutdown Current 0.7µA (typ)

All trademarks are the property of their respective owners. Boomer is a trademark of Texas Instruments.

  • SOIC Surface Mount Packaging.
  • Switch On/Off Click Suppression.
  • Unity-Gain Stable.
  • Minimum External Components.

Key Specifications

  • THD+N at 1kHz, 350mW Continuous Average Output Power into 16Ω 10% (max)
  • THD+N at 1kHz, 300mW Continuous Average Output Power into 8Ω 10% (max)
  • Shutdown Current 0.7µA (typ)

All trademarks are the property of their respective owners. Boomer is a trademark of Texas Instruments.

The LM4818 is a mono bridged power amplifier that is capable of delivering 350mWRMS output power into a 16Ω load or 300mWRMS output power into an 8Ω load with 10% THD+N from a 5V power supply.

The LM4818 Boomer audio power amplifier is designed specifically to provide high quality output power and minimize PCB area with surface mount packaging and a minimal amount of external components. Since the LM4818 does not require output coupling capacitors, bootstrap capacitors or snubber networks, it is optimally suited for low-power portable applications.

The closed loop response of the unity-gain stable LM4818 can be configured using external gain-setting resistors. The device is available in SOIC package type to suit various applications.

The LM4818 is a mono bridged power amplifier that is capable of delivering 350mWRMS output power into a 16Ω load or 300mWRMS output power into an 8Ω load with 10% THD+N from a 5V power supply.

The LM4818 Boomer audio power amplifier is designed specifically to provide high quality output power and minimize PCB area with surface mount packaging and a minimal amount of external components. Since the LM4818 does not require output coupling capacitors, bootstrap capacitors or snubber networks, it is optimally suited for low-power portable applications.

The closed loop response of the unity-gain stable LM4818 can be configured using external gain-setting resistors. The device is available in SOIC package type to suit various applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM4818  350mW Audio Power Amplifier with Shutdown Mode datasheet (Rev. B) 01 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos