Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2 Load (min) (Ω) 8 Output power (W) 2.3 THD + N at 1 kHz (%) 0.25 Iq (typ) (mA) 6.5 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 2 Analog supply voltage (max) (V) 5.5 PSRR (dB) 65 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2 Load (min) (Ω) 8 Output power (W) 2.3 THD + N at 1 kHz (%) 0.25 Iq (typ) (mA) 6.5 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 2 Analog supply voltage (max) (V) 5.5 PSRR (dB) 65 Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Does Not Require Output Coupling Capacitors, Bootstrap Capacitors, Or Snubber Circuits
  • 10-pin VSSOP and 8-pin SOIC Packages
  • Unity-Gain Stable
  • External Gain Set

Key Specifications

  • THD+N at 1kHz for 1W Continuous Average Output Power into 8Ω 0.5% (max)
  • Output Power At 1kHz Into 8Ω with 10% THD+N 1.5 W (typ)
  • Shutdown Current 0.01µA (typ)
  • Supply Voltage Range 2.0V to 5.5 V

All trademarks are the property of their respective owners.

  • Does Not Require Output Coupling Capacitors, Bootstrap Capacitors, Or Snubber Circuits
  • 10-pin VSSOP and 8-pin SOIC Packages
  • Unity-Gain Stable
  • External Gain Set

Key Specifications

  • THD+N at 1kHz for 1W Continuous Average Output Power into 8Ω 0.5% (max)
  • Output Power At 1kHz Into 8Ω with 10% THD+N 1.5 W (typ)
  • Shutdown Current 0.01µA (typ)
  • Supply Voltage Range 2.0V to 5.5 V

All trademarks are the property of their respective owners.

The LM4876 is a single 5V supply bridge-connected audio power amplifier capable of delivering 1.1W (typ) of continuous average power to an 8Ω load with 0.5% THD+N.

Like other audio amplifiers in the Boomer series, the LM4876 is designed specifically to provide high quality output power with a minimal amount of external components. The LM4876 does not require output coupling capacitors, bootstrap capacitors, or snubber networks. It is perfectly suited for low-power portable systems.

The LM4876 features an active low externally controlled, micro-power shutdown mode. Additionally, the LM4876 features an internal thermal shutdown protection mechanism. For PCB space efficiency, the LM4876 is available in VSSOP and SOIC surface mount packages.

The unity-gain stable LM4876's closed loop gain is set using external resistors.

The LM4876 is a single 5V supply bridge-connected audio power amplifier capable of delivering 1.1W (typ) of continuous average power to an 8Ω load with 0.5% THD+N.

Like other audio amplifiers in the Boomer series, the LM4876 is designed specifically to provide high quality output power with a minimal amount of external components. The LM4876 does not require output coupling capacitors, bootstrap capacitors, or snubber networks. It is perfectly suited for low-power portable systems.

The LM4876 features an active low externally controlled, micro-power shutdown mode. Additionally, the LM4876 features an internal thermal shutdown protection mechanism. For PCB space efficiency, the LM4876 is available in VSSOP and SOIC surface mount packages.

The unity-gain stable LM4876's closed loop gain is set using external resistors.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM4876 1.1W Audio Power Amplifier with Logic Low Shutdown datasheet (Rev. E) 02 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos