Product details

Output power (W) 0.053 Analog supply (min) (V) 2 Analog supply voltage (max) (V) 4 Load (min) (Ω) 16 PSRR (dB) 82 Rating Catalog Operating temperature range (°C) -40 to 85 Headphone channels Stereo Volume control Yes Shutdown current (ISD) (µA) 0.1 Architecture Class-AB (ground-centered) Iq per channel (typ) (mA) 1.5
Output power (W) 0.053 Analog supply (min) (V) 2 Analog supply voltage (max) (V) 4 Load (min) (Ω) 16 PSRR (dB) 82 Rating Catalog Operating temperature range (°C) -40 to 85 Headphone channels Stereo Volume control Yes Shutdown current (ISD) (µA) 0.1 Architecture Class-AB (ground-centered) Iq per channel (typ) (mA) 1.5
DSBGA (YZR) 16 5.0625 mm² 2.25 x 2.25
  • Ground Referenced Outputs
  • Differential Inputs
  • I2C Volume and Mode Controls
  • Available in Space-Saving DSBGA Package
  • Ultra Low Current Shutdown Mode
  • Advanced Output Transient Suppression Circuitry Eliminates Noises During Turn-On and Turn-Off Transitions
  • 2.0V to 4.0V Operation (PVDD and SVDD)
  • 1.8 to 4.0V Operation (I2CVDD)
  • No Output Coupling Capacitors, Snubber Networks, Bootstrap Capacitors, or Gain-Setting Resistors Required

Key Specifications

  • Improved PSRR at 217Hz: 82dB (typ)
  • Stereo Output Power at VDD = 3V, RL = 16Ω, THD+N = 1%: 52mW (typ)
  • Mono Output Power at VDD = 3V, RL = 16Ω, THD+N = 1%: 93mW (typ)
  • Shutdown current: 0.1μA (typ)

All trademarks are the property of their respective owners.

  • Ground Referenced Outputs
  • Differential Inputs
  • I2C Volume and Mode Controls
  • Available in Space-Saving DSBGA Package
  • Ultra Low Current Shutdown Mode
  • Advanced Output Transient Suppression Circuitry Eliminates Noises During Turn-On and Turn-Off Transitions
  • 2.0V to 4.0V Operation (PVDD and SVDD)
  • 1.8 to 4.0V Operation (I2CVDD)
  • No Output Coupling Capacitors, Snubber Networks, Bootstrap Capacitors, or Gain-Setting Resistors Required

Key Specifications

  • Improved PSRR at 217Hz: 82dB (typ)
  • Stereo Output Power at VDD = 3V, RL = 16Ω, THD+N = 1%: 52mW (typ)
  • Mono Output Power at VDD = 3V, RL = 16Ω, THD+N = 1%: 93mW (typ)
  • Shutdown current: 0.1μA (typ)

All trademarks are the property of their respective owners.

With its directly-coupled output technology, the LM48821 is a variable gain audio power amplifier capable of delivering 52mWRMS per channel into a 16Ω single-ended load with less than 1% THD+N from a 3V power supply. The I2C volume control has a range of –76dB to 18dB.

The LM48821's Tru-GND technology utilizes advanced charge pump technology to generate the LM48821’s negative supply voltage. This eliminates the need for output-coupling capacitors typically used with single-ended loads.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM48821 does not require output coupling capacitors or bootstrap capacitors, and therefore, is ideally suited for mobile phone and other low voltage applications where minimal power consumption is a primary requirement.

The LM48821 incorporates selectable low-power consumption shutdown and channel select modes.

The LM48821 contains advanced output transient suppression circuitry that eliminates noises which would otherwise occur during turn-on and turn-off transitions.

With its directly-coupled output technology, the LM48821 is a variable gain audio power amplifier capable of delivering 52mWRMS per channel into a 16Ω single-ended load with less than 1% THD+N from a 3V power supply. The I2C volume control has a range of –76dB to 18dB.

The LM48821's Tru-GND technology utilizes advanced charge pump technology to generate the LM48821’s negative supply voltage. This eliminates the need for output-coupling capacitors typically used with single-ended loads.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM48821 does not require output coupling capacitors or bootstrap capacitors, and therefore, is ideally suited for mobile phone and other low voltage applications where minimal power consumption is a primary requirement.

The LM48821 incorporates selectable low-power consumption shutdown and channel select modes.

The LM48821 contains advanced output transient suppression circuitry that eliminates noises which would otherwise occur during turn-on and turn-off transitions.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Direct Coupled, Ultra Low Noise, 52mW Diff Input Stereo Hp Amp w/I2C Vol Cntrl datasheet (Rev. A) 03 May 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​