Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 16 Power stage supply (min) (V) 9.6 Load (min) (Ω) 4 Output power (W) 3.1 THD + N at 1 kHz (%) 0.08 Iq (typ) (mA) 9 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 9.6 Analog supply voltage (max) (V) 16 PSRR (dB) 89 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 16 Power stage supply (min) (V) 9.6 Load (min) (Ω) 4 Output power (W) 3.1 THD + N at 1 kHz (%) 0.08 Iq (typ) (mA) 9 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 9.6 Analog supply voltage (max) (V) 16 PSRR (dB) 89 Operating temperature range (°C) -40 to 85
TO-263 (KTW) 9 145.796 mm² 10.16 x 14.35
  • Pop & Click Circuitry Eliminates Noise During Turn-on and Turn-off Transitions
  • Low Current, Active-low Shutdown Mode
  • Low Quiescent Current
  • Stereo 3.8W Output, RL = 4Ω
  • DC-controlled Volume Control
  • Short Circuit Protection

Key Specifications

  • Quiscent Power Supply Current 18mA (typ)
  • POUT @
    VDD = 12V, RL = 4Ω, 10% THD+N 3.8W (typ)
  • Shutdown current 55μA (typ)

All trademarks are the property of their respective owners.

  • Pop & Click Circuitry Eliminates Noise During Turn-on and Turn-off Transitions
  • Low Current, Active-low Shutdown Mode
  • Low Quiescent Current
  • Stereo 3.8W Output, RL = 4Ω
  • DC-controlled Volume Control
  • Short Circuit Protection

Key Specifications

  • Quiscent Power Supply Current 18mA (typ)
  • POUT @
    VDD = 12V, RL = 4Ω, 10% THD+N 3.8W (typ)
  • Shutdown current 55μA (typ)

All trademarks are the property of their respective owners.

The LM4952 is a dual audio power amplifier primarily designed for demanding applications in flat panel monitors and TV's. It is capable of delivering 3.1 watts per channel to a 4Ω single-ended load with less than 1% THD+N when powered by a 12VDC power supply.

Eliminating external feedback resistors, an internal, DC-controlled, volume control allows easy and variable gain adjustment.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM4952 does not require bootstrap capacitors or snubber circuits. Therefore, it is ideally suited for display applications requiring high power and minimal size.

The LM4952 features a low-power consumption active-low shutdown mode. Additionally, the LM4952 features an internal thermal shutdown protection mechanism along with short circuit protection.

The LM4952 contains advanced pop & click circuitry that eliminates noises which would otherwise occur during turn-on and turn-off transitions.

The LM4952 is a dual audio power amplifier primarily designed for demanding applications in flat panel monitors and TV's. It is capable of delivering 3.1 watts per channel to a 4Ω single-ended load with less than 1% THD+N when powered by a 12VDC power supply.

Eliminating external feedback resistors, an internal, DC-controlled, volume control allows easy and variable gain adjustment.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM4952 does not require bootstrap capacitors or snubber circuits. Therefore, it is ideally suited for display applications requiring high power and minimal size.

The LM4952 features a low-power consumption active-low shutdown mode. Additionally, the LM4952 features an internal thermal shutdown protection mechanism along with short circuit protection.

The LM4952 contains advanced pop & click circuitry that eliminates noises which would otherwise occur during turn-on and turn-off transitions.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM4952 3.1W Stereo-SE Audio Power Amplifier with DC Volume Control datasheet (Rev. A) 01 May 2013
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TO-263 (KTW) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos