LM5109B
- Drives Both a High-Side and Low-Side N-Channel MOSFET
- 1-A Peak Output Current (1.0-A Sink and 1.0-A Source)
- Inputs Compatible With Independent TTL and CMOS
- Bootstrap Supply Voltage to 108-V DC
- Fast Propagation Times (30 ns Typical)
- Drives 1000-pF Load With 15-ns Rise and Fall Times
- Excellent Propagation Delay Matching (2 ns Typical)
- Supply Rail Undervoltage Lockout
- Low Power Consumption
- 8-Pin SOIC and Thermally-Enhanced 8-Pin WSON Package
The LM5109B device is a cost-effective, high-voltage gate driver designed to drive both the high-side and the low-side N-channel MOSFETs in a synchronous buck or a half-bridge configuration. The floating high-side driver is capable of working with rail voltages up to 90 V. The outputs are independently controlled with cost-effective TTL and CMOS-compatible input thresholds. The robust level shift technology operates at high speed while consuming low power and providing clean level transitions from the control input logic to the high-side gate driver. Undervoltage lockout is provided on both the low-side and the high-side power rails. The device is available in the 8-pin SOIC and thermally-enhanced 8-pin WSON packages.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Same functionality with different pin-out to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM5109B High Voltage 1-A Peak Half-Bridge Gate Driver datasheet (Rev. C) | PDF | HTML | 15 Oct 2015 |
Application brief | External Gate Resistor Selection Guide (Rev. A) | 28 Feb 2020 | ||
Application brief | Understanding Peak IOH and IOL Currents (Rev. A) | 28 Feb 2020 | ||
More literature | Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) | 29 Oct 2018 | ||
Technical article | How to achieve higher system robustness in DC drives, part 3: minimum input pulse | PDF | HTML | 19 Sep 2018 | |
Technical article | How to achieve higher system robustness in DC drives, part 2: interlock and deadti | PDF | HTML | 30 May 2018 | |
Application note | AN-1317 Selection of External Bootstrap Diode for LM510X Devices (Rev. B) | 04 May 2018 | ||
Technical article | The story of motor-drive integration | PDF | HTML | 09 Jan 2017 | |
EVM User's guide | AN-1299 LM5041 Evaluation Board (Rev. A) | 06 May 2013 | ||
EVM User's guide | AN-1331 LM5033 Evaluation Board (Rev. A) | 06 May 2013 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM2105EVM — LM2105 evaluation module for 105-V half-bridge driver with integrated bootstrap diode
The LM2105 evaluation module (EVM) is a platform for evaluating LM2105 performance. LM2105 is a 105-V, boot-voltage, high-side, low-side driver with 0.5-A peak source and 0.8-A sink current for driving two N-channel metal–oxide–semiconductor field-effect transistors (MOSFETs). The same (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-010086 — Digital control cost-optimized 10-A battery formation and test reference design
control loops. It efficiently (...)
TIDM-DC-DC-BUCK — Digitally Controlled Non-Isolated DC/DC Buck Converter Reference Design
- Digital Power buck converter Boosterpack (BOOSTXL-BUCKCONV)
- C2000 F280049C Launchpad ( (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (D) | 8 | Ultra Librarian |
WSON (NGT) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.