OPT9221
- QVGA 3D ToF Controller: Up to 120 FPS
- Depth Data:
- 12-Bit Phase
- Up to 12-Bit Amplitude
- Up to 4-Bit Ambient
- Saturation Detection
- Chipset Interface:
- Compatible with TI ToF Sensor (OPT8241)
- Output (CMOS, 8-Lane Data, 8 Control Signals,
and Clock):- Digital Video Protocol (DVP)-Compatible:
- Data, VD, HD, Clock
- Synchronous Serial Interface (SSI)-Compatible
- Digital Video Protocol (DVP)-Compatible:
- Depth Engine:
- Pixel Binning
- Region of Interest (ROI)
- De-Aliasing
- Non-linearity Correction
- Temperature Compensation
- High Dynamic Range Operation
- Spatial Filter
- Timing Coordinator:
- Sensor Control
- Master and Slave Sync Operation
- I2C Slave Interface
- Power Supply: 1.2-V Core, 1.8-V I/O, 3.3-V I/O
2.5-V Analog - Package: 256-Pin, 9-mm × 9-mm NFBGA
- Operating Temperature: 0°C to 85°C
The time-of-flight controller (TFC) is a high-performance, 3D time-of-flight (ToF) sensor companion device that computes the depth data from the digitized sensor data. Depth data are output via a programmable complementary metal-oxide-semiconductor (CMOS) parallel interface.
In addition to depth data, the TFC provides auxiliary information consisting of amplitude, ambient, and flags for each pixel. This information can be used to implement filters and masks and to dynamically control the system configuration for the intended performance.
The TFC supports a wide range of binning and ROI options that help optimize the data throughput that must be handled.
The 9-mm × 9-mm NFBGA package enables small form-factor, 3D, ToF systems that can be embedded into a variety of end equipment.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LIGHTSOURCE01EVM — Stable light source for calibration of TI ambient light sensors evaluation module
The LIGHTSOURCE01EVM is a stable uniform light source used for the calibration of ambient light sensors (ALS) and color sensors. This light source is designed to be used in production environments to calibrate and test final products containing TI light sensors. This stabilized light source can be (...)
SBAC124 — 3D ToF System Estimator Tool
TIDA-01436 — People Counting for Demand Controlled Ventilation Using Sitara PLSDK and 3D ToF Reference Design
TIDA-00750 — People Counting for Demand Controlled Ventilation Using 3D Time-of-Flight (ToF) Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
NFBGA (ZVM) | 256 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.