TAS5613
150W Stereo PurePath™ HD Analog-Input Power Stage
TAS5613
- Active Enabled Integrated Feedback Provides: (PurePath™ HD)
- Signal Bandwidth up to 80kHz for High Frequency Content From HD Sources
- Ultra Low 0.03% THD at 1W into 4Ω
- Flat THD at all Frequencies for Natural Sound
- 80dB PSRR (BTL, No Input Signal)
- >100dB (A Weighted) SNR
- Click and Pop Free Startup and Stop
- Pin compatible with TAS5630, TAS5615 and TAS5611
- Multiple Configurations Possible on the Same PCB:
- Mono Parallel Bridge Tied Load (PBTL)
- Stereo Bridge Tied Load (BTL)
- 2.1 Single Ended (SE) Stereo Pair and Bridge Tied Load Subwoofer
- Total Output Power at 10%THD+N
- 300W in Mono PBTL Configuration
- 150W per Channel in Stereo BTL Configuration
- Total Output Power in BTL Configuration at 1%THD+N
- 160W Stereo into 3Ω
- 125W Stereo into 4Ω
- 85W Stereo into 6Ω
- 65W Stereo into 8Ω
- >90% Efficient Power Stage With 60-mΩ Output MOSFETs
- Self-Protection Design (Including Undervoltage, Overtemperature, Clipping,
and Short Circuit Protection) With Error Reporting - EMI Compliant When Used With Recommended System Design
- Thermally Enhanced Package Options:
- PHD (64-pin QFP)
- DKD (44-pin PSOP3)
- APPLICATIONS
- Home Theater Systems
- AV Receivers
- DVD/Blu-ray Disk Receivers
- Mini Combo Systems
- Active Speakers and Subwoofers
All other trademarks are the property of their respective owners
All other trademarks are the property of their respective owners
The TAS5613A is a high-performance analog input Class D amplifier with integrated closed loop feedback technology (known as PurePath™ HD). It has the ability to drive up to 150 W.Achievable output power levels are dependent on the thermal configuration of the target application. A high performance thermal interface material between the package exposed heatslug and the heat sink should be used to achieve high output power levels Stereo into 4Ω speakers from a single 36V supply.
PurePath™ HD technology enables traditional AB-Amplifier performance (<0.03% THD) levels while providing the power efficiency of traditional class D amplifiers.
Unlike traditional Class-D amplifiers, the distortion curve only increases once the output levels move into clipping.
PurePath™ HD technology enables lower idle losses making the device even more efficient.
Technical documentation
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location