Product details

Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 24 Power stage supply (min) (V) 8 Load (min) (Ω) 6 Control interface Hardware, Software Closed/open loop Open Analog supply (min) (V) 3 Analog supply voltage (max) (V) 3.6 Sampling rate (max) (kHz) 48 Operating temperature range (°C) 0 to 85
Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 24 Power stage supply (min) (V) 8 Load (min) (Ω) 6 Control interface Hardware, Software Closed/open loop Open Analog supply (min) (V) 3 Analog supply voltage (max) (V) 3.6 Sampling rate (max) (kHz) 48 Operating temperature range (°C) 0 to 85
HTQFP (PHP) 48 81 mm² 9 x 9
  • Audio Input/Output
    • 20-W Into an 8- Load From an 18-V Supply
    • Wide PVDD Range, From 8 V to 24 V
    • Efficient Class-D Operation Eliminates Need for Heatsinks
    • Requires Only 3.3 V and PVDD
    • One Serial Audio Input (Two Audio Channels)
    • Supports 8-kHz to 48-kHz Sample Rate (LJ/RJ/I2S)
  • Audio/PWM Processing
    • Independent Channel Volume Controls With 24 dB to Mute
    • Soft Mute (50% Duty Cycle)
    • Programmable 2-Band Dynamic Range Control
    • 22 Programmable Biquads for Speaker EQ and Other Audio-Processing Features
    • Programmable Coefficients for DRC Filters
    • Programmable Input and Output Mixers
    • DC Blocking Filters
    • Support for 3D Effects
    • Pseudo Bass Support
  • General Features
    • Serial Control Interface Operational Without MCLK
    • Factory-Trimmed Internal Oscillator for Automatic Rate Detection
    • Surface Mount, 48-Pin, 7-mm × 7-mm HTQFP Package
    • Thermal and Short-Circuit Protection
  • Benefits
    • EQ: Speaker Equalization Improves Audio Performance
    • DRC: Dynamic Range Compression. Can Be Used As Power Limiter. Enables Speaker Protection, Easy Listening, Night-Mode Listening
    • Two-Band DRC: Sets Two Different Thresholds for Low- and High-Frequency Content
    • Autobank Switching: Preload Coefficients for Different Sample Rates. No Need to Write New Coefficients to the Part When Sample Rate Changes
    • Autodetect: Automatically Detects Sample-Rate Changes. No Need for External Microprocessor Intervention

  • Audio Input/Output
    • 20-W Into an 8- Load From an 18-V Supply
    • Wide PVDD Range, From 8 V to 24 V
    • Efficient Class-D Operation Eliminates Need for Heatsinks
    • Requires Only 3.3 V and PVDD
    • One Serial Audio Input (Two Audio Channels)
    • Supports 8-kHz to 48-kHz Sample Rate (LJ/RJ/I2S)
  • Audio/PWM Processing
    • Independent Channel Volume Controls With 24 dB to Mute
    • Soft Mute (50% Duty Cycle)
    • Programmable 2-Band Dynamic Range Control
    • 22 Programmable Biquads for Speaker EQ and Other Audio-Processing Features
    • Programmable Coefficients for DRC Filters
    • Programmable Input and Output Mixers
    • DC Blocking Filters
    • Support for 3D Effects
    • Pseudo Bass Support
  • General Features
    • Serial Control Interface Operational Without MCLK
    • Factory-Trimmed Internal Oscillator for Automatic Rate Detection
    • Surface Mount, 48-Pin, 7-mm × 7-mm HTQFP Package
    • Thermal and Short-Circuit Protection
  • Benefits
    • EQ: Speaker Equalization Improves Audio Performance
    • DRC: Dynamic Range Compression. Can Be Used As Power Limiter. Enables Speaker Protection, Easy Listening, Night-Mode Listening
    • Two-Band DRC: Sets Two Different Thresholds for Low- and High-Frequency Content
    • Autobank Switching: Preload Coefficients for Different Sample Rates. No Need to Write New Coefficients to the Part When Sample Rate Changes
    • Autodetect: Automatically Detects Sample-Rate Changes. No Need for External Microprocessor Intervention

The TAS5709 is a 20-W, efficient, digital audio-power amplifier for driving stereo bridge-tied speakers. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital-audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.

The TAS5709 is a slave-only device receiving all clocks from external sources. The TAS5709 operates with a PWM carrier between a 384-kHz switching rate and a 352-KHz switching rate, depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

The TAS5709A is identical in function to the TAS5709, but has a unique I2C device address. The address of the TAS5709 is 0x36. The address of the TAS5709A is 0x3A.

The TAS5709 is a 20-W, efficient, digital audio-power amplifier for driving stereo bridge-tied speakers. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital-audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.

The TAS5709 is a slave-only device receiving all clocks from external sources. The TAS5709 operates with a PWM carrier between a 384-kHz switching rate and a 352-KHz switching rate, depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

The TAS5709A is identical in function to the TAS5709, but has a unique I2C device address. The address of the TAS5709 is 0x36. The address of the TAS5709A is 0x3A.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPA3100D2 ACTIVE 20-W stereo, 10- to 26-V supply, analog input Class-D audio amplifier This 15-W Filter-Free stereo digital-input Class-D amplifier can drive speakers with a minimum 4 ohm load.
TPA3123D2 ACTIVE 25-W stereo, 10- to 30-V supply, analog input Class-D audio amplifier w/ SE outputs This 25-W stereo analog-input Class-D amplifier support single-ended inputs and it can drive speakers with a minimum 4 ohm load.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 20-W STEREO DIGITAL AUDIO POWER AMPLIFIER WITH EQ AND DRC datasheet (Rev. A) 11 Sep 2009

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​