Product details

Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 Load (min) (Ω) 2 Output power (W) 55 SNR (dB) 111 THD + N at 1 kHz (%) 0.03 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 26.4 Sampling rate (max) (kHz) 192 Operating temperature range (°C) -40 to 85
Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 Load (min) (Ω) 2 Output power (W) 55 SNR (dB) 111 THD + N at 1 kHz (%) 0.03 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 26.4 Sampling rate (max) (kHz) 192 Operating temperature range (°C) -40 to 85
VQFN (RHB) 32 25 mm² 5 x 5
  • Supports multiple output configurations
    • 2 × 57-W, BTL Mode(6-Ω, 25-V, THD+N=10%)
    • 2 × 55-W, BTL Mode(4-Ω, 21-V, THD+N=10%)
    • 2 × 47-W, BTL Mode(6-Ω, 25-V, THD+N=1%)
    • 2 × 45-W, BTL Mode(4-Ω, 21-V, THD+N=1%)
    • 1 × 112-W, PBTL Mode(3-Ω, 25-V, THD+N=10%)
    • 1 × 94-W, PBTL Mode(3-Ω, 25-V, THD+N=1%)
  • Flexible audio I/O:
    • Supports 32, 44.1, 48, 88.2, 96, 192-kHz sample rates
    • I2S, LJ, RJ, 4- 16 channels TDM input
    • SDOUT for audio monitoring, sub-channel, or echo cancellation
    • Supports 3-wire digital audio interface (no MCLK required)
  • High-efficiency Class-D modulation
    • > 90% power efficiency, 70 mΩ RDSon
  • Excellent audio performance:
    • THD+N ≤ 0.03% at 1 W, 1 kHz, PVDD = 12 V
    • SNR ≥ 110 dB (A-weighted), ICN ≤ 40 µVrms
  • Flexible processing features
    • 3-Band advanced DRC + 2 EQs + AGL + 2 EQs
    • 12 BQs per channel, level meter
    • 96-kHz, 192-kHz processor sampling
    • Mixer, volume, dynamic EQ, output crossbar
    • PVDD sensing and Class-H algorithm audio signal tracking
  • Flexible power supply configurations
    • PVDD: 4.5 V to 26.4 V
    • DVDD and I/O: 1.8 V or 3.3 V
  • Excellent integrated self-protection:
    • Over-current error (OCE)
    • Cycle-by-cycle current limit supports 4 selectable OC levels
    • Over-temperature warning (OTW)
    • Over-temperature error (OTE)
    • Under and over-voltage lock-out (UVLO/OVLO)
    • PVDD voltage drop detection
  • Easy system integration
    • I2C Software Control ( TAS5827 supports both Fast and Fast Plus mode) or Hardware Mode
    • Fewer passives required compared to open-loop devices
  • Supports multiple output configurations
    • 2 × 57-W, BTL Mode(6-Ω, 25-V, THD+N=10%)
    • 2 × 55-W, BTL Mode(4-Ω, 21-V, THD+N=10%)
    • 2 × 47-W, BTL Mode(6-Ω, 25-V, THD+N=1%)
    • 2 × 45-W, BTL Mode(4-Ω, 21-V, THD+N=1%)
    • 1 × 112-W, PBTL Mode(3-Ω, 25-V, THD+N=10%)
    • 1 × 94-W, PBTL Mode(3-Ω, 25-V, THD+N=1%)
  • Flexible audio I/O:
    • Supports 32, 44.1, 48, 88.2, 96, 192-kHz sample rates
    • I2S, LJ, RJ, 4- 16 channels TDM input
    • SDOUT for audio monitoring, sub-channel, or echo cancellation
    • Supports 3-wire digital audio interface (no MCLK required)
  • High-efficiency Class-D modulation
    • > 90% power efficiency, 70 mΩ RDSon
  • Excellent audio performance:
    • THD+N ≤ 0.03% at 1 W, 1 kHz, PVDD = 12 V
    • SNR ≥ 110 dB (A-weighted), ICN ≤ 40 µVrms
  • Flexible processing features
    • 3-Band advanced DRC + 2 EQs + AGL + 2 EQs
    • 12 BQs per channel, level meter
    • 96-kHz, 192-kHz processor sampling
    • Mixer, volume, dynamic EQ, output crossbar
    • PVDD sensing and Class-H algorithm audio signal tracking
  • Flexible power supply configurations
    • PVDD: 4.5 V to 26.4 V
    • DVDD and I/O: 1.8 V or 3.3 V
  • Excellent integrated self-protection:
    • Over-current error (OCE)
    • Cycle-by-cycle current limit supports 4 selectable OC levels
    • Over-temperature warning (OTW)
    • Over-temperature error (OTE)
    • Under and over-voltage lock-out (UVLO/OVLO)
    • PVDD voltage drop detection
  • Easy system integration
    • I2C Software Control ( TAS5827 supports both Fast and Fast Plus mode) or Hardware Mode
    • Fewer passives required compared to open-loop devices

The TAS5827 is a stereo high-performance, closed-loop Class-D with integrated audio processor and up to 192-kHz audio support.

When setting the device into Hardware control mode, TAS5827 supports selecting switching frequency, analog gain, BTL/PBTL mode and cycle by cycle current limit threshold through pin configuration. This mode is designed to eliminate end system software driver integration efforts.

The TAS5827 is a stereo high-performance, closed-loop Class-D with integrated audio processor and up to 192-kHz audio support.

When setting the device into Hardware control mode, TAS5827 supports selecting switching frequency, analog gain, BTL/PBTL mode and cycle by cycle current limit threshold through pin configuration. This mode is designed to eliminate end system software driver integration efforts.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TAS5828M ACTIVE 50-W stereo, digital input, high-performance, closed-loop, Class-D, with integrated audio processor TAS5828M offers similar functionality in a pad-up TSSOP32 package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TAS5827 47-W Stereo, Digital Input, High Efficiency Closed-Loop Class-D Amplifier with Class-H Algorithm datasheet PDF | HTML 23 May 2023
Certificate TAS5827EVM EU Declaration of Conformity (DoC) 13 Nov 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAS5827EVM — TAS5827 evaluation module

The TAS5827 evaluation module (EVM) helps designers evaluate the operation and performance of the TAS5827 digital-input closed-loop Class-D amplifier. The TAS5827 is a stereo high-performance closed-loop Class-D amp with low power dissipation and advanced audio processing. The GUI called PurePath™ (...)
User guide: PDF | HTML
Support software

TAS5827-SW TAS5827 PPC3 GUI

TAS5827 PPC3 GUI
Supported products & hardware

Supported products & hardware

Products
Speaker amps
TAS5827 43-W stereo, digital-input closed-loop Class-D amplifier with integrated audio and Class-H control
Hardware development
Evaluation board
TAS5827EVM TAS5827 evaluation module
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos