TAS5828M
50-W stereo, digital input, high-performance, closed-loop, Class-D, with integrated audio processor
TAS5828M
- Flexible audio I/O:
- Supports 32, 44.1, 48, 88.2, 96, 192-kHz sample rates
- I2S, LJ, RJ, TDM, SDOUT for audio monitoring, sub-channel or echo cancellation
- Supports 3-wire digital audio interface (no MCLK required)
- High-efficiency Class-D modulation
- > 90% power efficiency, 90 mΩ RDSon
- Supports multiple output configurations
- 2 × 50 W, 2.0 Mode (4-Ω, 23 V, THD+N=1%)
- 2 × 40 W, 2.0 Mode (6-Ω, 24 V, THD+N=1%)
- 1 × 100 W, 1.0 Mode (2-Ω, 23 V, THD+N=1%)
- 1 × 80 W, 1.0 Mode (3-Ω, 24 V, THD+N=1%)
- Excellent audio performance:
- THD+N ≤ 0.03% at 1 W, 1 kHz, PVDD = 12 V
- SNR ≥ 110 dB (A-weighted), ICN ≤ 40 µVRMS
- Flexible processing features
- 3-Band advanced DRC +2 BQs + AGL + 2 BQs
- 12 BQs per channel, level meter
- 96-kHz, 192-kHz processor sampling
- Mixer, volume, dynamic EQ, output cross bar
- PVDD sensing and hybrid-pro algorithm audio signal tracking
- Flexible power supply configurations
- PVDD: 4.5 V to 26.4 V
- DVDD and I/O: 1.8 V or 3.3 V
- Excellent integrated self-protection:
- Over-current error (OCE)
- Cycle-by-cycle current limit
- Over-temperature warning (OTW)
- Over-temperature error (OTE)
- Under and over-voltage lock-out (UVLO/OVLO)
- PVDD voltage drop detection
- Easy system integration
- I2C Software or Hardware Control Mode
- Fewer passive required compared with open-loop devices
The TAS5828M is a stereo high-performance, closed-loop Class-D with integrated audio processor with up to 192-kHz architecture.
While setting into Hardware control mode, TAS5828M supports switching frequency, analog gain, BTL/PBTL mode and cycle by cycle current limit threshold through pin configuration. This mode is especially designed to eliminate end system software driver integration efforts.
Request more information
PurePath™ Console 3, TAS5828M GUI and other design resources are available. Request now
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TAS5828M 50-W Stereo, Digital Input, High Efficiency Closed-Loop Class-D Amplifier with Hybrid-Pro Algorithm datasheet (Rev. A) | PDF | HTML | 06 Dec 2021 |
User guide | TAS5828M Evaluation Module User's Guide (Rev. A) | PDF | HTML | 23 Nov 2021 | |
Application brief | How to Switch From an Analog Input Device to a Digital Input Device | PDF | HTML | 26 Oct 2021 | |
Certificate | TAS5828MEVM EU RoHS Declaration of Conformity (DoC) | 16 Jun 2021 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TAS5828MEVM — TAS5828M evaluation module 50-W stereo, digital input, Class-D audio amplifier
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (DAD) | 32 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.