THS7327

ACTIVE

3-Channel RGBHV Video Buffer with I2C Control, Selectable Filters, Monitor Pass-Thru, 2:1 MUX

Product details

Number of channels 3 Diff gain (%) 0.3 Iout (typ) (A) 0.1 Vs (min) (V) 2.7 Vs (max) (V) 5.5 Diff phase (°) 0.45 Iq (typ) (mA) 100 Number of filter poles 5 Features I2C control method Input configuration 2:1 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 3 Diff gain (%) 0.3 Iout (typ) (A) 0.1 Vs (min) (V) 2.7 Vs (max) (V) 5.5 Diff phase (°) 0.45 Iq (typ) (mA) 100 Number of filter poles 5 Features I2C control method Input configuration 2:1 Operating temperature range (°C) -40 to 85 Rating Catalog
HTQFP (PHP) 48 81 mm² 9 x 9
  • 3-Video Amplifiers for CVBS, S-Video, SD/ED/HD Y'P'BP'R, G'B'R', and R'G'B' Video
  • HV Sync Paths With Adj. Schmitt Trigger
  • 2:1 Input MUX
  • I2C™ Control of All Functions
  • Integrated Low-Pass Filters on ADC Buffers
    • 5th Order Butterworth Characteristics
    • Selectable Corner Frequencies of 9-MHz, 16-MHz, 35-MHz, and 75-MHz with Bypass (500-MHz)
  • Selectable Input Bias Modes:
    • AC-Coupled with Sync-Tip Clamp
    • AC-Coupled with Bias
    • DC-Coupled with Offset Shift
    • DC-Coupled
  • Monitor Pass-Thru Function:
    • Passes the Input Signal With no Filtering
    • 500-MHz BW and 1300 V/µs Slew Rate
    • 6-dB Gain With SAG Correction Capable
    • High Output Impedance in Disable State
  • 2.7-V to 5-V Single Supply Operation
  • Low 330 mW at 3.3-V Power Consumption
  • Disable Function Reduces Current to < 1 µA
  • Rail-to-Rail Output:
    • Output Swings Within 0.1 V From the Rails Which Allows AC or DC Output Coupling
  • RoHS TQFP Package
  • 3-Video Amplifiers for CVBS, S-Video, SD/ED/HD Y'P'BP'R, G'B'R', and R'G'B' Video
  • HV Sync Paths With Adj. Schmitt Trigger
  • 2:1 Input MUX
  • I2C™ Control of All Functions
  • Integrated Low-Pass Filters on ADC Buffers
    • 5th Order Butterworth Characteristics
    • Selectable Corner Frequencies of 9-MHz, 16-MHz, 35-MHz, and 75-MHz with Bypass (500-MHz)
  • Selectable Input Bias Modes:
    • AC-Coupled with Sync-Tip Clamp
    • AC-Coupled with Bias
    • DC-Coupled with Offset Shift
    • DC-Coupled
  • Monitor Pass-Thru Function:
    • Passes the Input Signal With no Filtering
    • 500-MHz BW and 1300 V/µs Slew Rate
    • 6-dB Gain With SAG Correction Capable
    • High Output Impedance in Disable State
  • 2.7-V to 5-V Single Supply Operation
  • Low 330 mW at 3.3-V Power Consumption
  • Disable Function Reduces Current to < 1 µA
  • Rail-to-Rail Output:
    • Output Swings Within 0.1 V From the Rails Which Allows AC or DC Output Coupling
  • RoHS TQFP Package

Fabricated using the new complementary silicon-germanium (SiGe) BiCom-III process, the THS7327 is a low-power, single-supply 2.7-V to 5-V, 3-channel integrated video buffer with H and V Sync signal paths. It incorporates a selectable 5th order Butterworth anti-aliasing filter on each channel. The 9-MHz is a perfect choice for SDTV video including composite, S-Video™, and 480i/576i. The 16-MHz filter is ideal for EDTV 480p/576p and VGA signals. The 35-MHz filter is useful for HDTV 720p/1080i and SVGA signals. The 75-MHz filter is ideal for HDTV 1080p and XGA/SXGA signals. For UXGA/QXGA R’G’B’ signals, the filter can be bypassed allowing a 500-MHz bandwidth, 1150-V/µs amplifier to buffer the signal.

Fabricated using the new complementary silicon-germanium (SiGe) BiCom-III process, the THS7327 is a low-power, single-supply 2.7-V to 5-V, 3-channel integrated video buffer with H and V Sync signal paths. It incorporates a selectable 5th order Butterworth anti-aliasing filter on each channel. The 9-MHz is a perfect choice for SDTV video including composite, S-Video™, and 480i/576i. The 16-MHz filter is ideal for EDTV 480p/576p and VGA signals. The 35-MHz filter is useful for HDTV 720p/1080i and SVGA signals. The 75-MHz filter is ideal for HDTV 1080p and XGA/SXGA signals. For UXGA/QXGA R’G’B’ signals, the filter can be bypassed allowing a 500-MHz bandwidth, 1150-V/µs amplifier to buffer the signal.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 3-Ch RGBHV Video Buffer w/I2C Ctrl, Selectable Filters, Monitor Pass-Thru datasheet (Rev. C) 13 Oct 2011
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HTQFP (PHP) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos