Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 Load (min) (Ω) 4 Output power (W) 2 SNR (dB) 93 THD + N at 1 kHz (%) 0.2 Iq (typ) (mA) 4 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 58 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 Load (min) (Ω) 4 Output power (W) 2 SNR (dB) 93 THD + N at 1 kHz (%) 0.2 Iq (typ) (mA) 4 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 58 Operating temperature range (°C) -40 to 85
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9
  • 2 W Into 4 Ω From 5-V Supply
  • 0.6 W Into 4 Ω From 3-V Supply
  • Wide Power Supply Compatibility: 3 V to 5 V
  • Low Supply Current:
    • 4 mA Typical at 5 V
    • 4 mA Typical at 3 V
  • Shutdown Control: 1 µA Typical
  • Shutdown Pin Is TTL Compatible
  • –40°C to 85°C Operating Temperature Range
  • Space-Saving, Thermally-Enhanced MSOP-PowerPAD™ Packaging
  • 2 W Into 4 Ω From 5-V Supply
  • 0.6 W Into 4 Ω From 3-V Supply
  • Wide Power Supply Compatibility: 3 V to 5 V
  • Low Supply Current:
    • 4 mA Typical at 5 V
    • 4 mA Typical at 3 V
  • Shutdown Control: 1 µA Typical
  • Shutdown Pin Is TTL Compatible
  • –40°C to 85°C Operating Temperature Range
  • Space-Saving, Thermally-Enhanced MSOP-PowerPAD™ Packaging

The TPA0211 is a 2-W mono bridge-tied-load (BTL) amplifier designed to drive speakers with as low as 4-Ω impedance. The device is ideal for small wireless communicators, notebook PCs, PDAs, anyplace a mono speaker and stereo headphones are required. From a 5-V supply, the TPA0211 can deliver 2 W of power into a 4-Ω speaker.

The gain of the input stage is set by the user-selected input resistor and a 50-kΩ internal feedback resistor (AV = –RF / RI). The power stage is internally configured with a gain of –1.25 V/V in SE mode, and –2.5 V/V in BTL mode. Thus, the overall gain of the amplifier is –62.5 kΩ/RI in SE mode and –125 kΩ/RI in BTL mode. The input terminals are high-impedance CMOS inputs, and can be used as summing nodes.

The TPA0211 is available in the 8-pin thermally-enhanced MSOP-PowerPAD package (DGN) and operates over an ambient temperature range of –40°C to 85°C.

The TPA0211 is a 2-W mono bridge-tied-load (BTL) amplifier designed to drive speakers with as low as 4-Ω impedance. The device is ideal for small wireless communicators, notebook PCs, PDAs, anyplace a mono speaker and stereo headphones are required. From a 5-V supply, the TPA0211 can deliver 2 W of power into a 4-Ω speaker.

The gain of the input stage is set by the user-selected input resistor and a 50-kΩ internal feedback resistor (AV = –RF / RI). The power stage is internally configured with a gain of –1.25 V/V in SE mode, and –2.5 V/V in BTL mode. Thus, the overall gain of the amplifier is –62.5 kΩ/RI in SE mode and –125 kΩ/RI in BTL mode. The input terminals are high-impedance CMOS inputs, and can be used as summing nodes.

The TPA0211 is available in the 8-pin thermally-enhanced MSOP-PowerPAD package (DGN) and operates over an ambient temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM4990 ACTIVE 2-W mono, analog input Class-AB audio amplifier Integrated selectable shutdown logic level

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPA0211 2-W Mono Audio Power Amplifier datasheet (Rev. E) PDF | HTML 11 Nov 2016
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
User guide TPA0211EVM - User Guide 06 Oct 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA0211EVM — TPA0211 Evaluation Module

A 2W mono amplifier that will operate in both bridge-tied load (BTL) and single-ended (SE) modes. This makes the TPA0211 ideal for applications that require a mono earphone and speaker. In addition, integrated DEPOP circuitry eliminates speaker noise when the amplifier turns on, off, or exits (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos