Product details

Output power (W) 0.15 Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 Load (min) (Ω) 8 PSRR (dB) 83 Rating Catalog Operating temperature range (°C) to Headphone channels Stereo Volume control No Shutdown current (ISD) (µA) 10 Architecture Class-AB Iq per channel (typ) (mA) 0.75
Output power (W) 0.15 Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 Load (min) (Ω) 8 PSRR (dB) 83 Rating Catalog Operating temperature range (°C) to Headphone channels Stereo Volume control No Shutdown current (ISD) (µA) 10 Architecture Class-AB Iq per channel (typ) (mA) 0.75
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9
  • 150 mW Stereo Output
  • PC Power Supply Compatible
    • Fully Specified for 3.3 V and 5 V Operation
    • Operation to 2.5 V
  • Pop Reduction Circuitry
  • Internal Mid-Rail Generation
  • Thermal and Short-Circuit Protection
  • Surface-Mount Packaging
    • PowerPAD™ MSOP
  • Pin Compatible With LM4881

PowerPAD is a trademark of Texas Instruments Incorporated.

  • 150 mW Stereo Output
  • PC Power Supply Compatible
    • Fully Specified for 3.3 V and 5 V Operation
    • Operation to 2.5 V
  • Pop Reduction Circuitry
  • Internal Mid-Rail Generation
  • Thermal and Short-Circuit Protection
  • Surface-Mount Packaging
    • PowerPAD™ MSOP
  • Pin Compatible With LM4881

PowerPAD is a trademark of Texas Instruments Incorporated.

The TPA102 is a stereo audio power amplifier packaged in an 8-pin PowerPAD™ MSOP package capable of delivering 150 mW of continuous RMS power per channel into 8- loads. Amplifier gain is externally configured by means of two resistors per input channel and does not require external compensation for settings of 1 to 10.

THD+N when driving an 8- load from 5 V is 0.1% at 1 kHz, and less than 2% across the audio band of 20 Hz to 20 kHz. For 32- loads, the THD+N is reduced to less than 0.06% at 1 kHz, and is less than 1% across the audio band of 20 Hz to 20 kHz. For 10-k loads, the THD+N performance is 0.01% at 1 kHz, and less than 0.02% across the audio band of 20 Hz to 20 kHz.

The TPA102 is a stereo audio power amplifier packaged in an 8-pin PowerPAD™ MSOP package capable of delivering 150 mW of continuous RMS power per channel into 8- loads. Amplifier gain is externally configured by means of two resistors per input channel and does not require external compensation for settings of 1 to 10.

THD+N when driving an 8- load from 5 V is 0.1% at 1 kHz, and less than 2% across the audio band of 20 Hz to 20 kHz. For 32- loads, the THD+N is reduced to less than 0.06% at 1 kHz, and is less than 1% across the audio band of 20 Hz to 20 kHz. For 10-k loads, the THD+N performance is 0.01% at 1 kHz, and less than 0.02% across the audio band of 20 Hz to 20 kHz.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPA6110A2 ACTIVE 150-mW, stereo, analog input headphone amplifier The TPA6110A2 is a 150-mW, stereo headphone Class-AB Audio Power Amplifier, featuring thermal and schort circuit protection, available in MSOP Package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPA102: 150-mW Stereo Audio Power Amplifier datasheet (Rev. D) 09 Sep 2004
User guide TPA102MSOPEVM - User Guide (Rev. A) 18 May 2001
Application note A Low-Cost, Single Coupling Capacitor Config. for Stereo Headphone Amplifiers 22 Dec 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos